THERM-A-GAP Gels T630 Dispensable, Very Low Compression Force, Thermal Gap Fillers | #65-02-T630-0030


LOADING IMAGES
65-02-T630-0030

THERM-A-GAP Gels T630 Dispensable, Very Low Compression Force, Thermal Gap Fillers | #65-02-T630-0030

Parker Chomerics THERM-A-GAP™ Gel T630 is a highly conformable, pre-cured, single-component compound with 0.7 W/m-K Thermal Conductivity.


Technical Specifications

  • Packaging: 30cc EFD Syringe (Luer lock tip)
  • Minimum Bondline Thickness: 0.004 inch, 0.10 mm
  • Color: White
  • Flow Rate: 10 cc/min
  • Specific Gravity: 2.00
  • Film Thickness: 0.1 mm
  • Thermal Conductivity: 0.7 W/m-K
  • Heat Capacity: 1.1 J/g-K
  • Coefficient of Thermal Expansion: 350 ppm/K
  • Operating Temperature: -67 to 392 °F
  • Dielectric Strength: 200 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: 5.5 @ 1 MHZ
  • Dissipation Factor: 0.01 @ 1 MHZ
  • Specifications Met: UL 94 V-0, RoHS
  • Outgassing Total Mass Loss: 0.55 % TML (0.14% CVCM)
  • Shelf Life: 18 Months
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ T630 gel is a highly conformable, pre-cured, single-component compound with 0.7 W/m-K thermal conductivity. The cross-linked gel structure provides superior long term thermal stability and reliable performance. These unique materials result in much lower mechanical stress on delicate components than even the softest gap-filling sheets. They are ideal for filling variable gaps between multiple components and a common heat sink.

Features / Benefits:
• Dispensable
• Fully cured
• Highly conformable at low pressures
• No refrigeration, mixing or filler settling issues in storage
• Single dispensable TIM can eliminate multiple pad part sizes/numbers
• Reworkable

Product Attributes:
• Years of proven reliability in high-volume automotive applications
• General use material
• Good thermal performance
• Lowest deflection force required
• Minimal stress on components
• “G” version has 0.010” glass beads as compression stops for electrical isolation

Typical Applications:
• Automotive electronic control units (ECUs)
• Engine control
• Transmission control
• Braking/traction control
• Power conversion equipment
• Power supplies and uninterruptible power supplies
• Power semiconductors
• MOSFET arrays with common heat sinks
• Televisions and consumer electronics

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336