THERM-A-GAP GEL 60HF Thermally Conductive Gel | #65-00-GEL60HF-0300


LOADING IMAGES
65-00-GEL60HF-0300

THERM-A-GAP GEL 60HF Thermally Conductive Gel | #65-00-GEL60HF-0300

Parker Chomerics THERM-A-GAP™ GEL 60HF is a single-component, fully cured, dispensable gel with 6.2 W/m-K thermal conductivity.


Technical Specifications

  • Package Type: 300cc plastic cartridge
  • Specifications Met: UL 94 V-0, RoHS
  • Color: Grey
  • Flow Rate: 80 g/min
  • Specific Gravity: 3.3
  • Thermal Conductivity: 6.2 W/m-K
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Operating Temperature: -67 to 392 °F, -55 to 200 °C
  • Dielectric Strength: 5 VAC/mil
  • Volume Resistivity: 10^13 ohm-cm
  • Dielectric Constant: 5.8 @ 100 KHZ
  • Dissipation Factor: 0.001 @ 1 MHZ
  • Flammability Rating: UL 94 V-0
  • Outgassing Total Mass Loss: 0.14 % TML (0.07% CVCM)
  • Shelf Life: 12 Months
  • Minimum Bondline Thickness: 0.006 inch, 0.15 mm
  • Polymer Material Options: Silicone
Safety Warning

Item Information

THERM-A-GAP GEL 60HF is part of the Parker Chomerics family of fully cured, one component silicone-based, dispensable thermal interface materials. With a 6.2 W/m-K thermal conductivity, it is designed for high performance heat transfer from electronics components to cooling features and meant to be used across industries and applications.

The “HF” in GEL 60HF stands for “High Flow”, indicating that the material is ideal for high volume dispensing applications and high throughput production operations. As with all Parker Chomerics thermal gels, it is optimized for automated dispensing at various packaging sizes while retaining properties for easy rework and field repair situations.

The paste-like consistency of THERM-A-GAP GEL 60HF enables very tightly controlled dispensing and accurate material placement during assembly. It requires low compressive force to deflect under assembly pressure, subjecting components, solder joints and PCB leads to minimal stress.

Features and Benefits:
• Thermal conductivity: 6.2 W/m-K
• High flow rate: 80g/min
• No secondary curing required
• Low thermal impedance
• Very low compression force
• Reworkable
• Room temperature storage

Typical Applications:
• Consumer electronics
• Telecommunications equipment
• Energy storage devices
• Power electronics and modules
• Automotive control units and sensors
• Computing components (CPUs, GPUs, memory)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336