THERM-A-GAP GEL 50TBL Thermally Conductive Gel | #65-00-GEL50TBL-0010


LOADING IMAGES
65-00-GEL50TBL-0010

THERM-A-GAP GEL 50TBL Thermally Conductive Gel | #65-00-GEL50TBL-0010

Parker Chomerics THERM-A-GAP™ GEL 50TBL is a single-component, fully cured, dispensable gel with 5.0 W/m-K thermal conductivity.


Technical Specifications

  • Package Type: 10cc Luer-Lock™ manual syringe
  • Specifications Met: UL 94 V-0, RoHS
  • Color: Gray
  • Flow Rate: 25 g/min
  • Specific Gravity: 3.25
  • Thermal Conductivity: 5.0 W/m-K
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Operating Temperature: -40 to 302 °F, -40 to 150 °C
  • Dielectric Strength: 7.9 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: 7 @ 100 KHZ
  • Dissipation Factor: 0.0002 @ 1 MHZ
  • Flammability Rating: UL 94 V-0
  • Outgassing Total Mass Loss: 0.135 % TML (0.0731% CVCM)
  • Shelf Life: 17 Months
  • Minimum Bondline Thickness: 0.002 inch, 0.05 mm
  • Polymer Material Options: Silicone
Safety Warning

Item Information

Parker Chomerics THERM-A-GAPTM GEL 50TBL is a reworkable, high performance, one component, dispensable thermal interface material with 5.0 W/m-K bulk thermal conductivity developed to conduct heat from electronics to a heat sink or enclosure at very thin bond lines. At minimum bond line thicknesses, the apparent thermal conductivity can exceed 10 W/m-K. The “TBL” suffix stands for Thin Bond Line, indicating that this material is meant for think bond line applications with gaps as small as 0.002” or 0.05mm. THERM-A-GAPTM GEL 50TBL requires no mixing or curing and is designed for easy application and rework.

THERM-A-GAPTM GEL 50TBL requires very low compressive force to deform under assembly pressure subjecting components, solder joints and leads to minimal stresses. This material is designed for thin bond lines and is not meant to be used as a gap filler for larger gaps in electronics assemblies.

As with all thermal gels, it is formulated to accommodate today’s high performance and high reliability electronics while being ideal for automated dispensing machines, rework and field repair situations.

Product Features
• Thermal Conductivity (bulk): 5.0 W/m-K
• Thermal Conductivity at minimum bond line thickness: >10 W/m-K
• Easily dispensed
• No secondary curing required
• No pump out
• Low thermal impedance
• Very low compression force
• Reworkable

Typical Applications
• Automotive electronic control units (ECUs)
• Telecommunications base stations
• Power suppliers and semiconductors
• Memory and power modules
• Flat panel displays and consumer electronics
• Microprocessors and graphics processors

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336