THERM-A-GAP GEL 40NS Thermally Conductive Gel | #65-02-GEL40NS-0600


LOADING IMAGES
65-02-GEL40NS-0600

THERM-A-GAP GEL 40NS Thermally Conductive Gel | #65-02-GEL40NS-0600

Parker Chomerics THERM-A-GAP™ GEL 40NS is a single-component, non-silicone, fully cured, dispensable gel with 4.0 W/m-K thermal conductivity.


Technical Specifications

  • Package Type: 600cc EFD cartridge
  • Color: Dark Grey
  • Flow Rate: 15 to 25 g/min
  • Specific Gravity: 3.1
  • Thermal Conductivity: 4.0 W/m-K
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 150 to 250 ppm/K
  • Operating Temperature: -58 to 257 °F, -50 to 125 °C
  • Dielectric Strength: 200 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: 4.8 @ 100 KHZ
  • Dissipation Factor: 0.020 @ 1 MHZ
  • Flammability Rating: UL 94 V-0
  • Outgassing Total Mass Loss: 0.18 % TML (0.03% CVCM)
  • Shelf Life: 12 Months
  • Minimum Bondline Thickness: 0.006 inch, 0.15 mm
  • Polymer Material Options: Thermoset Polyurethane
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ GEL 40NS is a fully cured, non-silicone dispensable gel designed to conduct heat between hot components and a heat sink or enclosure. It has a 4.0 W/m-K thermal conductivity and is able to achieve very low thermal impedance and thin bond lines, down to 0.006”. GEL 40NS requires very low compressive forces to deform, transferring very low assembly pressures to components, solder joints, and leads. The unique urethane binder enables this material to be used where silicone thermal materials are prohibited due to silicone residue or unwanted byproducts.

Features and Benefits:
• Easily Dispensable
• High bulk thermal conductivity
• Non-silicone
• No secondary curing required
• No pump out
• Low thermal impedance
• Ultra-low compression force
• Reworkable
• No pump out

Product Attributes:
• Non-silicone binder system is ideal for optical applications and silicone-free facilities
• Provides low thermal impedance at thin and thick gaps
• Accommodates variety of bond line thicknesses
• Compatible with high volume, automated dispense equipment
• Proven reliability in extreme temperature cycling and shock & vibration
• Deflects easily under low compressive forces, decreasing stress on components and therefore decreasing component failure

Typical Applications:
• Automotive electronic control units (ECUs)
• Telecommunications base stations
• Power suppliers and semiconductors
• Memory and power modules
• Flat panel displays and consumer electronics
• Microprocessors and graphics processors

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336