THERM-A-GAP GEL 37 High Performance Fully Cured Dispensable GELS | #65-1P-GEL37-2500


LOADING IMAGES
65-1P-GEL37-2500

THERM-A-GAP GEL 37 High Performance Fully Cured Dispensable GELS | #65-1P-GEL37-2500

Parker Chomerics THERM-A-GAP™ GEL 37 is a single-component, fully cured, dispensable thermal gel with 3.7 W/m-K Thermal Conductivity, designed for more consistent and repeatable dispensing by minimizing batch-to-batch flow rate variations.


Technical Specifications

  • Package Type: 2500cc Pail (1 US Gal.)
  • Color: Blue
  • Specific Gravity: 3.1
  • Deflection at Pressure: n/a
  • Minimum Bondline Thickness: 0.004 inch, 0.10 mm
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Operating Temperature: -67 to 392 °F, -55 to 200 °C
  • Dielectric Strength: 180 VAC/mil, 7.0 kVAC/mm
  • Volume Resistivity: 10^13 ohm-cm
  • Dielectric Constant: 5.9 @ 100 KHZ
  • Dissipation Factor: 0.012 @ 100 KHZ
  • Specifications Met: RoHS
  • Outgassing Total Mass Loss: 0.18 % TML (0.07% CVCM)
  • Shelf Life: 18 Months
  • Polymer Material Options: Silicone Rubber (VMQ, PVMQ)
  • Thermal Conductivity: 3 to 3.9 W/m-K
  • Flow Rate: 20 to 39 g/min
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ GEL 37 is the next generation of THERM-A-GAP GELs, with an increased flow rate and higher thermal conductivity than GEL 30. It is specifically designed for more consistent and repeatable dispensing by minimizing batch-to-batch flow rate variations in high volume applications.


Like all THERM-A-GAP GELs, it is a fully cured dispensable material designed to eliminate time consuming hand assembly, decreasing installation costs and reducing customer manufacturing and purchasing (logistical) complexity. It requires no mixing or curing, providing superior design flexibility.


Features/Benefits:

• Easily dispensable

• Fully-cured / No pump out

• High bulk thermal conductivity

• Low thermal impedance

• Ultra low compression force

• High tack surface & reworkable

• Proven long-term reliability


Product Attributes:

• Provides low thermal impedance at thin and thick gaps, allowing use of common heat spreaders

• Proven reliability in extreme temperature cycling and shock & vibration

• Deflects easily under very low compressive forces, decreasing stress on components thus decreasing component failures.

• Accommodates a variety of bond line thicknesses for application to multiple devices

• Successfully used to fill a variety of different gap thickness

• Compatible with high volume, automated dispense processes

• Meets Telcordia (Bellcore) silicone specifications


Typical Applications:

• Automotive Electronic Control Units (ECUs)

• Power Supplies & Semiconductors

• Memory & Power Modules

• Microprocessors / Graphics

• Processors

• Flat Panel Displays & Consumer Electronics

 

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336