THERM-A-GAP GEL 30 High Performance Fully Cured Dispensable GELS | #65-00-GEL30-0300


LOADING IMAGES
65-00-GEL30-0300

THERM-A-GAP GEL 30 High Performance Fully Cured Dispensable GELS | #65-00-GEL30-0300

Parker Chomerics THERM-A-GAP™ Gel 30 is a single-component, fully cured, dispensable gel with 3.5 W/m-K Thermal Conductivity


Technical Specifications

  • Packaging: 300cc Aluminum Cartridge
  • Color: Pink
  • Flow Rate: 20 g/min
  • Specific Gravity: 3.1
  • Deflection at Pressure: n/a
  • Film Thickness: 0.1 mm
  • Thermal Conductivity: 3.5 W/m-K
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Operating Temperature: -67 to 392 °F
  • Dielectric Strength: 200 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: 7 @ 100 KHZ
  • Dissipation Factor: 0.002 @ 100 KHZ
  • Specifications Met: UL 94 V-0, RoHS
  • Outgassing Total Mass Loss: 0.15 % TML (0.05% CVCM)
  • Shelf Life: 18 Months
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ Gel 30 is a fully cured dispensable gel designed to eliminate time consuming hand assembly, decreasing installation costs and reducing customer manufacturing and purchasing (logistical) complexity. It requires no mixing or curing, providing superior design flexibility.



Features/Benefits:

• Easily dispensable

• Fully-cured / No pump out

• High bulk thermal conductivity

• Low thermal impedance

• Ultra low compression force

• High tack surface & reworkable

• Proven long-term reliability



Product Attributes:

• Provides low thermal impedance at thin and thick gaps, allowing use of common heat spreaders

• Proven reliability in extreme temperature cycling and shock & vibration

• Deflects easily under very low compressive forces, decreasing stress on components thus decreasing component failures.

• Accommodates a variety of bond line thicknesses for application to multiple devices

• Successfully used to fill a variety of different gap thickness

• Compatible with high volume, automated dispense processes

• Meets Telcordia (Bellcore) silicone specifications



Typical Applications:

• Automotive Electronic Control Units (ECU’s)

• Power Supplies & Semiconductors

• Memory & Power Modules

• Microprocessors / Graphics

• Processors

• Flat Panel Displays & Consumer Electronics

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336