THERM-A-GAP 976 High Thermal Conductivity Gap Filler Pads | #61-14-2025-976


LOADING IMAGES
61-14-2025-976

THERM-A-GAP 976 High Thermal Conductivity Gap Filler Pads | #61-14-2025-976

Parker Chomerics THERM-A-GAP™ 976 Thermally Conductive Gap Filler Pads provide a low hardness (10 Shore A) solution with 6.5 W/m-K of thermal conductivity


Technical Specifications

  • Material Thickness (inch): 0.14
  • Width (inch): 25
  • Length (inch): 20
  • Interface Type: None
  • Color: Blue
  • Specific Gravity: 1.3
  • Durometer: 10 Shore A
  • Deflection at Pressure: 45 % @ 50 psi (345 kPa)
  • Thermal Conductivity: 6.5 W/m-K
  • Thermal Impedance: 1.9 °C-cm2/W
  • Heat Capacity: 0.9 J/g-K
  • Coefficient of Thermal Expansion: 100 ppm/K
  • Operating Temperature: -55 to 200 °C
  • Dielectric Strength: 200 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: 3.2 @ 1 MHZ
  • Dissipation Factor: < 0.001 @ 1 MHZ
  • Outgassing Total Mass Loss: 0.64 % TML (0.21% CVCM)
  • Shelf Life: 24 Months
  • Specifications Met: UL 94 V-0, RoHS
  • Shape: Flat Sheets
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ 976 Thermally Conductive Gap Filler Pads provide a low hardness (10 Shore 00) solution with 6.5 W/m-K of thermal conductivity. THERM-A-GAP 976 provides excellent thermal performance and offers the highest thermal conductivity for low to moderate clamping force applications.

Features and Benefits:
• 6.5 W/m-K thermal conductivity
• Fully RoHS compliant
• 24 month shelf life

Typical Applications:
• Telecommunications equipment
• Consumer electronics
• Automotive electronics (ECUs)
• LEDs and lighting
• Power conversion
• Power semiconductors

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336