THERM-A-GAP 974 High Thermal Conductivity Gap Filler Pads | #62-05-0912-974


LOADING IMAGES
62-05-0912-974

THERM-A-GAP 974 High Thermal Conductivity Gap Filler Pads | #62-05-0912-974

Parker Chomerics THERM-A-GAP™ 974 Thermally Conductive Gap Filler Pads provide a low hardness (40 Shore A) solution with 6.0 W/m-K of thermal conductivity


Technical Specifications

  • Material Thickness (inch): 0.05
  • Length (inch): 9
  • Width (inch): 12
  • Color: Blue
  • Specific Gravity: 1.4
  • Durometer: 40 Shore A
  • Deflection at Pressure: 13 % @ 50 psi (345 kPa)
  • Thermal Conductivity: 6 W/m-K
  • Thermal Impedance: 2.9 °C-cm2/W
  • Heat Capacity: 0.9 J/g-K
  • Coefficient of Thermal Expansion: 100 ppm/K
  • Operating Temperature: -55 to 200 °C
  • Dielectric Strength: 200 VAC/mil
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: 3.2 @ 1 MHZ
  • Dissipation Factor: < 0.001 @ 1 MHZ
  • Outgassing Total Mass Loss: 0.59 % TML (0.18% CVCM)
  • Shelf Life: 12 Months
  • Specifications Met: RoHS
  • Shape: Flat Sheets
Safety Warning

Item Information

Parker Chomerics THERM-A-GAP™ 974 Thermally Conductive Gap Filler Pads provide a low hardness (40 Shore A) solution with 6.0 W/m-K of thermal conductivity. THERM-A-GAP™ 974 provides excellent thermal conductivity and is supplied on an acrylic Pressure Sensitive Adhesive (PSA) for improved application. THERM-A-GAP™ 97X series gap fillers offer the highest thermal conductivity for low to moderate clamping force applications.

Features and Benefits:
• 6.0 W/m-K thermal conductivity
• Fully RoHS compliant
• Supplied with Pressure Sensitive Adhesive for ease of use

Typical Applications:
• Telecommunications equipment
• Consumer electronics
• Automotive electronics (ECUs)
• LEDs and lighting
• Power conversion
• Power semiconductors

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336