THERM-A-FORM CIP 60 Thermally Conductive Cure-In-Place Compound | #65-00-CIP60-0400


LOADING IMAGES
65-00-CIP60-0400

THERM-A-FORM CIP 60 Thermally Conductive Cure-In-Place Compound | #65-00-CIP60-0400

Parker Chomerics THERM-A-FORM CIP 60 is a two-component (2k) dispensable thermal gap filler and cure-in-place material with 6.0 W/m-K thermal conductivity.


Technical Specifications

  • Package Type: 400cc 1:1 dual component cartridge
  • Polymer Material Options: Silicone Rubber (VMQ, PVMQ)
  • Filler Material: Aluminum Oxide and Boron Nitride
  • Specific Gravity: 3.2
  • Durometer: 50 Shore 00
  • Dynamic Viscosity: 5000 P
  • Thermal Conductivity: 6.0 W/m-K
  • Heat Capacity: 1 J/g-K
  • Operating Temperature: -58 to 392 °F, -50 to 200 °C
  • Dielectric Strength: 9.3 kVAC/mm, 250 VAC/mil
  • Volume Resistivity: 10^13 (x1) ohm-cm
  • Dielectric Constant: 8
  • Dissipation Factor: 0.006
  • Flammability Rating: UL 94 V-0
  • Outgassing Total Mass Loss: 0.05
  • Shelf Life: 6 Months
  • Maximum Cure Time (at Room Temperature): 60, 24
Safety Warning

Item Information

Parker Chomerics THERM-A-FORM CIP 60 is a two-component (2k) dispensable thermal gap filler and cure-in-place material with 6.0 W/m-K thermal conductivity. CIP 60 is designed to be an alternative to hard-curing dispensable materials but also an provide an improvement over standard application methods associated with thermal gap filler pads.

As a two-component dispensable material, it has an excellent flow rate and can be dispensed in high volumes or used to fill in applications that require heat transfer in challenging geometries.

With a 1:1 mix ratio and packaged in cartridges of various sizes, this material can be easily dispensed through a static mixing tip using either manual or automated dispensing equipment.

Product Features
- Two-part (2k) dispensable material
- Excellent thermal performance (6.0 W/m-K)
- Excellent flow rate for high speed dispensing
- Conformable to irregular shapes
- No pre-mixing or weighing of components required
- Vibration dampening

Typical Applications
- Automotive E-Mobility (converters, inverters)
- Automotive Infortainment (Display, HUD, Audio)
- Automotive ADAS (DCU, Camera, Radar/Lidar)
- SSD (Enterprise, Consumer)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336