True Ground Speed Sensors - TGSS | #0740059ECD


LOADING IMAGES
0740059ECD

True Ground Speed Sensors - TGSS | #0740059ECD

True ground speed sensor with 3 position AMP Superseal connector


Technical Specifications

  • Model Number: TGSS-A
  • Electrical Connection: AMP Superseal
  • Signal Output: 44.2 Hz/mph
  • Sensor Type: Speed

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s True Ground Speed Sensor (TGSS) determines true ground speed using Doppler beam technology and reports the information using a frequency signal. The TGSS has an ABS plastic construction for sturdiness and corrosion resistance. The sensor uses planar antenna, Doppler effect technology for trouble free operation. A microwave signal transmitted out of the sensor is reflected off the target and received by the sensor. The ground speed is calculated by measuring the change in frequency. The sensor can be supplied with one of 2 microwave carrier frequencies, either the standard frequency, or one suitable for the United Kingdom.

The TGSS mounts to a bracket on the underside of the vehicle where the sensor may be pointed in either the forward or reverse direction. Built to meet stringent environmental standards, the sensor is very robust and able to withstand rugged applications.

The TGSS is perfect for agricultural vehicles or other mobile equipment with a steady voltage of less than or equal to 16 Vdc. The sensor has a short cable with either an attached AMP Superseal or a Deutsch DT series connector.

Markets:
• Construction equipment
• Agriculture machinery
• Municipal equipment

Features/Benefits:
• ABS plastic body for corrosion resistance
• 0.3 to 44 mph (0.5 to 70 kph) range
• No moving parts, not affected by slippage

Applications:
• Tractors
• Crop sprayers
• Articulated haulers
• Salt and sand spreader trucks

Read More Show Less

CAD Drawings + Files

Part Number
0740059ECD PDF STP STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514