TECKNIT 8116 TWO COMPONENT ELECTRICALLY CONDUCTIVE EPOXY ADHESIVE | #72-08116


LOADING IMAGES
72-08116

TECKNIT 8116 TWO COMPONENT ELECTRICALLY CONDUCTIVE EPOXY ADHESIVE | #72-08116

Parker Chomerics TECKNIT 8116 conductive adhesive is a two-component, silver-filled epoxy formulated to provide a strong bond and electrical pathway between mating surfaces


Technical Specifications

  • Weight (g): 57
  • Polymer Material Options: Epoxy
  • Filler Material: Silver
  • Package Type: 2 Component, 2 Fluid Ounce Polypropylene Kit
  • Primer Included: Not Required
  • Ratio: 1:1 by weight
  • Color: Silver
  • Volume Resistivity: 0.002 Ω-cm
  • Lap Shear Strength: 9653 kPa
  • Specific Gravity: 2.5
  • Durometer: 80
  • Operating Temperature: -62 to 100 °C
  • Shelf Life: 15 Months
  • Film Thickness: >= 0.03 mm
Safety Warning

Item Information

Parker Chomerics TECKNIT 8116 conductive adhesive is a two-component, silver-filled epoxy formulated to provide a strong bond and electrical pathway between mating surfaces. TECKNIT 8116 is a silver-colored epoxy that is ideal for bonding machines enclosures with tight tolerances.

Features and Benefits:
• Silver filler is a premium conductivity solution to electrical bonding
• Superb conductivity levels (0.002 ohm-cm)
• Strong adhesion properties (>1400 PSI lap shear strength)
• Medium consistency paste means it can be dispensed out of needles and fill small voids/cracks
• 1:1 mix ratio makes measurement and application very easy
• Fast cure at elevated temperatures (30 minutes at 100°C) and room temperature cure options

Typical Applications:
• Electrical enclosure bonding
• Electrical component grounding
• Cold soldering
• Sealing and bonding machined enclosures
• Circuit repair
• EMI shielding

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336