Battery Charger, ThermoElectric- TEC Series | #TEC-8-D


LOADING IMAGES
TEC

Battery Charger, ThermoElectric- TEC Series | #TEC-8-D OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Cable Assembly: Diagnostics Cable
  • Wire Screen: N/A
  • Mounting Option: N/A
  • Includes: TEC in 304 SS Enclosure, Mounting Hardware, Supply Shut-off Valve with Strainer, Battery Interface Module and 20' [6 M] Battery Interface Harness
  • Output Power: 6.3 to 7.3 W ( continuous at 68°F / 20°C ambient)
  • Fuel Consumption: Natural Gas: 72 Cu. Ft./day [2.4 M3/day), Propane: 0.66 Gallons/day [2.50 Liters/day; 3 Lbs./day]
  • Input Voltage: 12 VDC (system standard), 24 VDC (system optional)
  • For Fuel Type: Natural Gas: 900-1100 BTU/cu. Ft. [31,783-38,845 BTU/M3] | Propane: 2400-2600 BTU/cu. Ft. [84,755-91,817 BTU/M3]
  • Maximum Operating Temperature: 120 °F, 50 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Weight: 50 lb, 22.7 kg
  • Cable Assembly Type: Diagnostics Cable
  • Wire Mesh Screen Included: n/a
  • Mounting Option: n/a
  • Additional Options: Cartridge Filter Canister with SS Mounting Bracket | Supply Shut-Off Valve with Strainer - Consult Factory
Safety Warning

Item Information

Parker PGI’s Thermoelectric TEC Series Battery Charger uses proven thermo-electric technology to convert natural gas or propane to electric power.  The TEC battery charger supplies 12 and 24-volt batteries with up to 7.3 watts of continuous power, regardless of available sunlight or other ambient conditions.  The TEC is an ideal power source for electronic instruments, transmitters, flow computers, and communication systems on gas pipelines.  

A thermoelectric charger is less expensive than electrical hook-ups or solar panel systems, and TEC excels in cold, snowy or rainy conditions.  The compact and reliable TEC ensures that the battery is continuously charged and is also environmentally friendly, using low-emission catalytic technology to heat the thermoelectric modules.  

CSA certified Class I, Div. 2.

Markets:
• Chemical
• Petrochemical
• Oil and Gas
• Power

Features/Benefits:
• Compact
• Proven thermo-electric technology
• 12 and 24 volt
• Converts natural gas / propane to electric power

Applications:
• Remote Power Source
• Gas Pipeline Instrumentation Source

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516