WILDCATTER® Oilfield Petroleum Transport Suction Hose, Series 7216E | #7216E-2002


LOADING IMAGES
7216E-2002

WILDCATTER® Oilfield Petroleum Transport Suction Hose, Series 7216E | #7216E-2002

Wildcatter Oilfield Petroleum Transport Suction Hose is designed for delivery, transfer and transport of oil and refined fuels in applications to 180°F and 150 psi, Series 7216E


Technical Specifications

  • Hose I.D. (inch): 2
  • Maximum Working Pressure (psi): 150
  • Design Factor: n/a
  • Cover Material: Synthetic Rubber
  • Media: Chemicals (Ethanol) - Check your fluid compatibility with our catalogue chart., Fuels (Biodiesel to B20 in dedicated service), Fuels (Diesel) - Check fuel type with our catalogue chart., Fuels (Gasoline) - Check fuel type with our catalogue chart., Lubricants (Oils)
  • Specifications Met: n/a
  • Compatible Fitting: 43 Series
  • Inside Diameter: 2 inch, 50.8 mm
  • Application: Petroleum Transfer
  • Hose Reinforcement Material: 2 Plies of Textile with Dual Wire Helix
  • Package Type: Coil
  • Outside Diameter: 2.500 inch, 63.8 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -35 °F, -37 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Vacuum Pressure Rating: Full
  • Weight: 1.10 lb/ft, 1.64 kg/m
  • Minimum Bend Radius: 6 inch, 152.4 mm
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7216E Wildcatter Oilfield Petroleum Transport Suction Hose provides economical service across a wide variety of medium pressure, standard duty tank truck applications. The lightweight construction provides crush resistance and kink resistance for unimpeded flow, flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• General Industrial
• Oil & Gas
• Transportation

Features/Benefits:
• Tube: Black nitrile for fuel and oil resistance to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black nitrile for abrasion, heat, oil resistance and durability.

Applications:
- media
• Biodiesel (to B20 in dedicated service)
• Brine
• Crude oil
• Diesel
• Ethanol
• Gasoline
• Mild chemicals
• Petroleum waste
• Sediments
• Sludge
• Slurries
• Water
- usage
• Oilfield equipment and service trucks
• Waste pit recovery/transfer
• Bulk depots and storage facilities
• Transport tank trucksstatic charge to ground.
• Cover: Black nitrile for abrasion, heat, oil resistance and durability.

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use for oil or fuel transfer service in or on open water.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583