Suction Elements / Inbuilt Filters - SE Series | #S.750029


LOADING IMAGES
S.750029

Suction Elements / Inbuilt Filters - SE Series | #S.750029

The Parker SE Series comprises a range of suction elements / inbuilt tank filters. The elements are equipped with 125 micron rating abs steel wire mesh media and are capable of flows ranging from of 15 - 500 l/min (4 -132 gpm).


Technical Specifications

  • Flow Rate: 260 l/min
  • Bypass Valve Pressure Rating: No Bypass
  • Port Type: G2
  • Length: 380 mm
  • Outside Diameter: 86 mm
  • Micron Rating: 125.0 MICRON
  • Options: None
  • Mounting Type: Tank Mounted
  • Housing Material: Nylon/Plated mild steel
  • Operating Temperature: -30 to 90 °C
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Hydraulic Filter
  • Industry: • Agriculture
    • Construction
    • Oil and Gas
    • Marine
    • Mining
    • Forestry
  • Application: • Deck and mobile cranes
    • Firefighting equipment
    • Forwarders
    • Hydraulic presses
    • Marine steering units
    • Power packs
    • Waste management, dump and fork lift trucks
    • Excavators
    • Harvesters
    • Waste balers
    • Reach stackers
    • Wheeled loaders
    • Drilling equipment
    • Industrial power units
Safety Warning

Item Information

Parker SE Series suction elements / inbuilt reservoir filters are designed to prevent large objects (i.e., stones, deposits, sticks, etc.) from entering hydraulic system pumps, which can cause increased wear and tear to critical components, shorter maintenance intervals, and added downtime. The elements are designed for installation inside the reservoir / tank and are equipped with 125 micron rating abs steel wire mesh media, which provides maximum filtration efficiency and full fluid flow, thus ensuring reliable system performance.

Multiple filter flow capacities (15 - 500 L/min) and mounting threads (G½, G¾, G1, G1½, G2, G2½, G3) are available to meet the unique requirements of customers’ systems. Suction elements with an integrated 0.17 bar bypass valve are also available as an option.

Typical applications for SE Series tank inbuilt filters include saw mills, agricultural machines, articulated dump trucks, forestry equipment, wheeled loaders, lubricated systems, excavators, industrial power units, and mobile cranes.

Benefits:
• Prevents ingress of large objects into hydraulic systems
• Lengthens time in between required maintenance intervals, reduces operating costs, and extends overall equipment/machine operational life

Features:
• Capable of flows up to 500 l/min (132 gpm).
• Operating temperature range: -30 to +90°C (-22 to +194°F)
• Optional 0.17 bar bypass valve available
• Connections: threads: G½, G¾, G1, G1½, G2, G2½, G3"

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$248.73 /part

Quantity:
Shipping: Usually Ships within  45.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472