T-WING Thin Heat Spreaders | #60-12-20267-TW10


LOADING IMAGES
60-12-20267-TW10

T-WING Thin Heat Spreaders | #60-12-20267-TW10

Parker Chomerics T-Wing Thin Heat Spreaders provide a low cost, effective means of cooling high-density integrated circuit devices by conducting heat away from key components.


Technical Specifications

  • Length (inch): 3
  • Width (inch): 1
  • Color: Black
  • Plate Thickness: 0.013 inch, 0.33 mm
  • Polymer Material Options: Silicone based PSA
  • Film Thickness: 0.05 mm
  • Insulation Material: Black Polyester
  • Insulation Thickness: 0.001 inch
  • Weight: 0.039 oz/inch^2
  • Body Material: Copper
  • Maximum Operating Temperature: 125 °C
  • Material Thickness: 0.007 inch
  • Dielectric Strength: 5000 VAC/mil
  • Volume Resistivity: n/a ohm-cm
  • Dissipation Factor: n/a
  • Shelf Life: 12 Months
  • Specifications Met: UL 94 V-0, RoHS
Safety Warning

Item Information

Parker Chomerics T-Wing Thin Heat Spreaders provide a low cost, effective means of cooling high-density integrated circuit devices by conducting heat away from key components. T-Wing spreaders consist of 5oz. (0.007inch/0.18mm thick) flexible copper foil between electrically insulating films. High strength silicone PSA (pressure-sensitive adhesive) provides a strong bond to the heat-generating component. The compliant nature of these “thermal wing” heat spreaders permits nearly 100% adhesive contact with non-flat package surfaces, optimizing thermal and mechanical performance.

Product Attributes:
• Low profile design (0.013 In/0.33 mm) allows for use in limited space applications
• Easy peel and stick adhesion to all surfaces
• Low application force (<0.5 psi) minimizes risk to components
• Pliability for flexibility in conformance shapes
• Lightweight (0.039 oz./in²)

Features and Benefits:
• Component junction temperature reduction of 10-20°C
• Easily added to existing designs to lower component temperatures and improve reliability
• Custom shapes available for complex designs
• UL 94 V-0 flammability rated

Typical Applications:
• Microprocessors
• Memory modules
• Laptop PCs and other high density, handheld portable electronics
• High speed disk drives

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336