Sterile gas filter integrity unit, Valairdata 3 | #WVA-3-SE


LOADING IMAGES
WVA-3-SE

Sterile gas filter integrity unit, Valairdata 3 | #WVA-3-SE OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Version: Secure
  • Brand: Parker
  • Industry: Food and Beverage
  • Power Supply Voltage: Battery operated (3.2V, 16Ah), Mains (100 to 240VAC, 50/60Hz)
  • Size: 363 x 308 x 155 mm
  • Weight: 8 kg
Safety Warning

Item Information

Valairdata 3 is a fully automated, aerosol challenge integrity test unit, designed to test the integrity of sterile gas filters quickly and easily.

The performance of sterile gas filters is critical for protecting products from contamination during production and packaging. Performance of sterilizing grade gas filters is checked by routine integrity testing as part of the HACCP plan. Most integrity testing methods are time consuming/difficult to perform.

To reduce risks filter failures need to be detected immediately. The aerosol challenge test performed by Valairdata 3 can be used for depth and membrane construction filter elements, providing accurate filter integrity results quickly and easily.

Valairdata 3 fits well within a plant's HACCP framework and production objectives of maintaining product quality and increasing operational efficiency.

Valairdata 3 is available in standard and secure varients;

Standard version-
Design environments approvals: GAMP 5
21CFR Part 11: No
Security user levels: Operator and administrator
Audit trail: No

Secure version-
Design environments approvals: GAMP 5
21CFR Part 11: Yes (transferred data is uder's responsibility)
Security user levels: Operator (password protected) and administrator (password protected)
Audit trail: Yes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Valairdata 3 Datasheet
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945