Sterile Gas Filter Integrity Testing Unit - Valairdata 4 | #WVA-4-PTR


LOADING IMAGES
WVA-4-PTR

Sterile Gas Filter Integrity Testing Unit - Valairdata 4 | #WVA-4-PTR

Valairdata 4 is the next generation of fully automated aerosol challenge integrity test unit, designed to test the integrity of sterile gas filters quickly and easily.


Technical Specifications

  • Product Style: Valairdata 4 Printer Package ( Printer/Cable/One Roll Paper)
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Integrity Testing of Gas Filters
  • Technology: Filtration
  • Product Type: Gas Filter Integrity Testing and Analysis
  • Product Series: Valairdata 4
Safety Warning

Item Information

The Valairdata 4 aerosol challenge test is fully correlated to aerololized B. diminuta, B subtilis and Enterobacteria phage MS2 challenges and is a recommended test methodology in the PDA’s “Sterilizing Filtration of Gas – Technical Report #40”.

The unit utilizes Parker’s 50 years of experience in the provision of world leading sterile gas solutions by further improving the usability and sensitivity of the test process and offers significant savings in operator time.

Features and Benefits:

•5.7” TFT LCD touch screen operation for ease of use

•Multi language menu availability
•Portable for in-situ testing around the facility
•Testing correlated to aerosol and viral challenges
•Quick determination of a filter’s ability to sterilize gas – around a 30 second test time for 10” housing, 5 seconds for discs
•Developed to GAMP 5 guidelines
•Data can be transferred via USB memory stick or printed using the printer function
•Increased sensitivity to liquid based tests, especially on multi-cartridge systems
•4GB internal memory storage
•No unit specific PC software required
•Removable battery for easy shipping of unit

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945