Sterile gas filter cartridge, High Flow Bio-X | #ZCHB-1C


LOADING IMAGES
ZCHB-1C

Sterile gas filter cartridge, High Flow Bio-X | #ZCHB-1C

High Flow Bio-X sterile gas filters combine proven depth filter technology and a pleated construction to provide retention down to 0.01 micron in gas.


Technical Specifications

  • Product Style: Cartridge
  • Length: 10" (250 mm)
  • End Cap Configuration: BF / 226 Bayonet
  • Seal Material: Silicone
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Sterile Gas and Vent Filtration
  • Technology: Filtration
  • Product Type: Air Filter Element
  • Product Series: HIGH FLOW BIO-X
  • Filter Construction: Pleated
  • Filter Material: PTFE Impregnated Borosilicate Microfibre
  • Micron Rating: 0.01 MICRON in Gas
  • For Fluid Type: Air and Gas
  • Specifications Met: Fully validated by aerosolized bacterial and viral challenge
    FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
  • Materials of Construction: Filtration Media: PTFE Impregnated Borosilicate Microfibre
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: 316L Stainless Steel
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: Polyethersulphone
    Standard o-rings: Silicone
  • Pressure Differential: 3.5 barg (50.76 psig) at 70°C (158°F)
Safety Warning

Item Information

Flow rates typically 2-3 times that of membrane filters make HIGH FLOW BIO-X the filter that can dramatically reduce cartridge usage and installation size within the fermentation, food and beverage industries.

The specially developed PTFE impregnation process imparts greater strength and permanent hydrophobicity to the borosilicate microfibre media. This leads to excellent performance in applications such as the provision of sterile gas in filling machines.

Features and Benefits:

•High flowing hydrophobic PTFE impregnated media reduces system size and cost of ownership

•Fully validated by aerosolized bacterial and viral challenge for complete process security

•Stainless steel inner core gives a strong and robust filter for extended service life

•100% integrity testable by aerosol challenge for guaranteed performance in-situ

•Can be in-situ steam sterilized or autoclaved up to 142°C (287.6°F) for a maximum of 150 steam cycles

To learn more about applications in the food and beverage industry, visit our knowledge and resource centre via the Related Documents section.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945