Static dissipating tubes | #FSDISOLTR


LOADING IMAGES
FSDISOLTR

Static dissipating tubes | #FSDISOLTR

Installed in-line with the fuel lines and fuel vents of an aircraft, these tubes are designed to slowly dispel the static charge from a lightning strike, which protects the fuel lines and the rest of the fuel system from possible combustion.


Technical Specifications

  • Operating Temperature: -84 to 200 °F
  • For Fluid Type: JP-4, JP-5, JP-8 and test fluids conforming to ASTM D471 Ty I and III, Mil-PRF-680 and Mil-PRF- 7024
  • Pressure Rating: Operating 120, Proof 180, Burst 240 psig
  • Resistance: End to end resistance of 10 KOHMS to 50 MOHMS at 350-50 VDC
  • Input Voltage: Withstand voltage of 5 KVDC or 5 KVAC for 1 second minimum
Safety Warning

Item Information

Installed in-line with the fuel lines and fuel vents of an aircraft, these tubes are designed to slowly dispel the static charge from a lightning strike. Complete isolation is not the objective as this would lead to lighting strike electrical energy arcing across large gaps with the potential of fuel ignition. The high resistivity range of these tubes protects the fuel lines and the rest of the fuel system from possible combustion.

With a forward-thinking design, and using manufacturing technologies, Parker static dissipating tubes are engineered to provide exceptional insulation resistance without reducing flow rates or requiring special adapters or modifications. Compatible with multiple tube material options, Parker’s static dissipating tubes offer system application flexibility and ease of maintenance.

APPLICATIONS:
Applicable for commercial, military, regional, business, general aviation. Parker’s fuel and vent line static dissipating tubes have flown over 250,000 hours in demanding applications. For example, the components are currently installed on all HondaJet business aircraft as well as Northrop Grumman Global Hawk unmanned aerial vehicles.

FEATURES AND ATTRIBUTES:
• Available in multiple diameters, including 1/2-, 3/4-, 1.0-, 1.25-, 1.5-, 1.75-, 2.0-, 2.5-, 3.0-, 3.5-, and 4.0- inch inner diameter
• Tubes are available with ferrules on each end and tubes with a flange mid span to meet most installation requirements
• Designed for proof pressures over 180 PSIG

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687648