Standard hydraulic hose - 550H | #550H-16


LOADING IMAGES
550H-16

Standard hydraulic hose - 550H | #550H-16 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Hose Type: Single Line
  • Maximum Working Pressure (MPa): 7
  • Weight: 0.27 lb/ft, 0.40 kg/m
  • Industry: General Industrial
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Pressure: 69 bar, 1000 psi
  • Design Factor: 4:1
  • Minimum Bend Radius: 7.992 inch, 203 mm
  • Cover Material: Polyurethane
  • Media: Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 56 Series
  • Inside Diameter: 1 inch, 25.4 mm
  • Maximum Operating Temperature: 100 °C (Petroleum), 57 °C (Synthetic hydraulic fluids), 135 °F (Synthetic hydraulic fluids), 212 °F (Petroleum)
  • Application: Machine Tools, Material Handling
  • Hose Reinforcement Material: 1 Braid of High Tensile Synthetic Fiber
  • Product Style: Single Line
  • Outside Diameter: 1.311 inch, 33.3 mm
  • Hose Inner Tube Material: Polyester Elastomer
Safety Warning

Item Information

Parker 550H Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial hydraulics
• Mobile

Features/Benefits:
• High abrasion resistance
• Small bend radii
• Low weight
• High flexibility

Applications:
• Medium pressure service for general industrial and mobile hydraulic applications
• Construction and agricultural machinery
• Material conveying systems and lifting devices
• Machine tools
• For working pressure up to 22.5 MPa (3250 psi)

Technical Specifications:
• Core tube: Polyester elastomer
• Pressure reinforcement: One braided layer of high tensile synthetic fibre
• Cover: Polyurethane, pinpricked
• Colour: black
• Temperature range: -40°C up to +100°C for petroleum, max. 57°C for synthetic hydraulic fluids and water-based hydraulic fluids.

Notes:
• Also available as twinline or multiline hose.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513