Standard hydraulic hose - 2040H | #2040H-04-04V10V10


LOADING IMAGES
2040H-04-04V10V10

Standard hydraulic hose - 2040H | #2040H-04-04V10V10

Parker 2040H Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 34 MPa.


Technical Specifications

  • Hose Type: Twin Line
  • Hose Inside Diameter: 6.3 mm
  • Maximum Operating Pressure: 4495 psi
  • Weight: 0.34 kg/m
  • Product Style: Twin-Line, Standard Hydraulic Hose
  • Brand: Parker
  • Media: Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids, Water
  • Specifications Met: DNV
  • Compatible Fitting: 56 Series, PX Series
  • Inside Diameter: 1/4 inch, 6.3 mm
  • Maximum Operating Temperature: 100 °C (Petroleum), 57 °C (Synthetic hydraulic fluids and water-based hydraulic fluids)
  • Application: General Industrial, Mobile Hydraulics
  • Hose Reinforcement Material: 1 Braid of High Tensile Steel Wire
  • Outside Diameter: 0.468 inch, 11.9 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Off-road Machinery
  • Technology: Fluid & Gas Handling
  • Product Type: High Pressure Hose, Hydraulic Hose
  • Maximum Operating Pressure: 4495 psi, 31 MPa, 310 bar
  • Minimum Bend Radius: 40 mm, 1.575 inch
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Polyester Elastomer
  • Weight: 0.34 kg/m, 0.22 lb/ft
Safety Warning

Item Information

Parker 2040H Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial hydraulics
• Mobile

Features/Benefits:
• Excellent abrasion resistance
• Small bend radii
• Steel wire pressure reinforcement
• Excellent flexibility

Applications:
• High pressure service for general industrial and mobile hydraulic applications.
• For working pressure up to 34 MPa (4.930 psi)

Technical Specifications:
• Core tube: Polyester elastomer
• Pressure reinforcement: One braided layer of high tensile steel wire
• Cover: Polyurethane
• Colour: black
• Temperature range: -40°C up to +100°C for petroleum, max. 57°C for synthetic hydraulic fluids and water-based hydraulic fluids.

Notes:
• 2040H with DNV approval for hydraulic systems.
• Also available as twinline or multiline hose.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513