Filters Stainless Steel (Particulate) - PF504 Series (Miniature) - Europe | #PF504G02DHSS


LOADING IMAGES
PF504G02DHSS

Filters Stainless Steel (Particulate) - PF504 Series (Miniature) - Europe | #PF504G02DHSS

PF504 is a 40mm S/Steel (316) particulate filter, 1/4" ported BSPP/NPT, 5µ & 20µ element, metal bowl without sight gauge and manual/auto drain. Max P1 pressure 20.7 bar (manual drain). Temp from -18°C to 82°C.


Technical Specifications

  • Micron Rating: 20 MICRON
  • Housing Material: Stainless Steel
  • Product Type: Stainless Steel Miniature
  • Filter Element Type: 20 micron
  • Port Size: 1/4 inch, 1/4 inch
  • Drain Option: Manual drain
  • Port Type: BSPP, NPT
  • Inlet Pressure Rating: 300 psig, 20.7 bar
  • Operating Temperature: 0 to 180 °F, -18 to 82 °C
  • Flow Rate: 23 SCFM, 10.85 dm3/sec
  • Body Material: Stainless Steel
  • Bowl Type: Stainless Steel
  • Seal Material: Fluorocarbon
  • Weight: 0.6 lb, 0.27 kg
  • Specifications Met: N/A
  • Brand: Parker
  • Maximum Operating Pressure: 300 bar, 20.7 psig
  • Maximum Operating Temperature: 82 °C, 180 °F
  • Maximum Flow Rate: 23 SCFM, 10.85 dm3/sec, 39 m3/hour
Safety Warning

Item Information

Parker's PF504 is a stainless steel miniature filter that delivers high moisture removal in a compact package. The PF504 is used for the removal of solid particle contaminants down to 5 & 20 micron and the separation of bulk liquids. This type of filter is generally used in industrial applications where harmful dirt particles must be removed from the compressed air system. For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. The PF504 meets NACE specifications MR-01 / ISO 15156. 

Markets:
• Medical Applications
• Life Sciences
• Onshore
• Offshore
• Maritime Sector
• Aggressive Environment
• Food & Beverage

Features/Benefits:
• Stainless steel construction handles most corrosive environments
• Fluorocarbon seals standard
• Meets NACE specifications MR-01-75/ISO 15156.
• 1/8" female threaded drain.
• High Flow: 1/4" - 23 SCFM

Applications:
• Food, beverage, process engineering
• Shipping and yachting
• Chemical environments and processing
• Oil and Gas applications
• Pharmaceutical and human medicine application
• Pulp and paper applications

Additional Information:
• Miniature Stainless Steel Particulate Filter
• Element: 5µ, 20µ
• Port Type: BSPP, NPT
• Port Size: 1/4"
• Body Material: 316 Stainless Steel
• Bowl Material: 316 Stainless Steel
• Filter Material: Polyethylene
• Seals: Fluorocarbon
• Pressure Rating (psig): 300 (manual drain),  175 (auto drain)
• Pressure Rating (bar): 20.7 (manual drain),  12 (auto drain)
• Temperature Rating (F):  0° to 180° (manual drain),  32° to 150° (auto drain)
• Temperature Rating (C ):  -18° to 82° (manual drain),  0° to 66° (auto drain)
• Flow (SCFM): 23
• Flow (dm³/s): 10.85
• Drain Type: Manual Twist Drain, Automatic Float Drain
• Weight: 0.6 lb (0.275 kg)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859