Filters Stainless Steel (Particulate) - PF10 Series (Standard) - Europe | #PF10G04DJRSS


LOADING IMAGES
PF10G04DJRSS

Filters Stainless Steel (Particulate) - PF10 Series (Standard) - Europe | #PF10G04DJRSS

PF10 is a 60mm S/Steel (316) particulate filter, 1/2" ported BSPP/NPT, 5µ & 40µ element, metal bowl without sight gauge and manual/auto drain. Max P1 pressure 20.7 bar (manual drain). Temp from -18°C to 82°C.


Technical Specifications

  • Drain Option: Auto drain
  • Micron Rating: 40 MICRON
  • Housing Material: Stainless Steel
  • Product Type: Stainless Steel Filter
  • Filter Element Type: 40 micron
  • Port Size: 1/2 inch, 1/2 inch
  • Drain Option: Auto drain
  • Port Type: BSPP, NPT
  • Inlet Pressure Rating: 175 psig, 12 bar
  • Operating Temperature: 32 to 150 °F, 0 to 66 °C
  • Flow Rate: 70 SCFM, 33 dm3/sec
  • Body Material: Stainless Steel
  • Bowl Type: Stainless Steel
  • Seal Material: Fluorocarbon
  • Weight: 1.9 lb, 0.85 kg
  • Specifications Met: N/A
  • Brand: Parker
  • Maximum Operating Pressure: 300 bar, 20.7 psig
  • Maximum Operating Temperature: 82 °C, 180 °F
  • Maximum Flow Rate: 70 SCFM, 33 dm3/sec, 119 m3/hour
Safety Warning

Item Information

Parker's PF10 stainless steel filter delivers high moisture removal in a compact package. The PF10 is used for the removal of solid particle contaminants down to 5 micron and the separation of bulk liquids. This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed from the compressed air system.  For specific flow and space restricted applications this product can provide a solution that does not sacrifice performance.  The PF10 meets NACE specifications MR-01 / ISO 15156 and can be easily configured for your application.

Markets:
• Medical Applications
• Life Sciences
• Onshore
• Offshore
• Maritime Sector
• Aggressive Environment
• Food & Beverage

Features/Benefits:
• Stainless steel construction handles most corrosive environments
• Meets NACE specifications MR-01-75/ISO 15156
• 1/8" female threaded drain
• High Flow: 1/2" - 70 SCFM§

Applications:
• Food, beverage, process engineering
• Shipping and yachting
• Chemical environments and processing
• Oil and Gas applications
• Pharmaceutical and human medicine application
• Pulp and paper applications

Additional Information:
• Standard Stainless Steel Particulate Filter
• Element: 5µ, 40µ
• Port Type: BSPP, NPT
• Port Size: 1/2"
• Body Material: 316 Stainless Steel
• Bowl Material: 316 Stainless Steel
• Filter Material: Polyethylene
• Seals: Fluorocarbon
• Pressure Rating (psig): 300 (manual drain), 175 (auto drain)
• Pressure Rating (bar): 20.7 (manual drain), 12 (auto drain)
• Temperature Rating (F):  0° to 180° (manual drain),  32° to 150° (auto drain)
• Temperature Rating (C ):  -18° to 82° (manual drain),  0° to 66° (auto drain)
• Flow (SCFM): 45
• Flow (dm³/s): 21
• Drain Type: Manual Twist Drain, Automatic Float Drain
• Weight: 1.9 lb (0.85 kg)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859