Sewer Hose Fittings - SQ Series | #1HUSQ-12-12


LOADING IMAGES
1HUSQ-12-12

Sewer Hose Fittings - SQ Series | #1HUSQ-12-12

Hose Mender


Technical Specifications

  • Hose I.D. (inch): 0.75"
  • Port Connection: 3/4"
  • Product Style: Swage Mender
  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. Refer to Fluid Connectors safety guide.
  • Port Size: 3/4 inch
  • Hose Inside Diameter: 0.75 inch
  • Length: 3.7 inch
  • Shape: Straight
  • Materials of Construction: Steel
  • Product Style: Swage Mender

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker SQ Series Fittings are intended for use on Predator® S6 and S9 sewer cleaning hoses, making them ideal for applications that involve high-pressure and high-volume water equipment for cleaning or debris removal in large sewer lines. They are a swage style fitting featuring a “GRAY” stamped part number on the shells of the fittings for easy identification and matching with the gray core tube of Parker Predator® hose.

Markets:
• Municipal Sewer Cleaning
• Residential Sewer Cleaning
• Lateral Drain Cleaning

Features/Benefits:
• Feature “GRAY” stamped part number on the shells of the fittings for easy identification and matching with gray core tube of Parker Predator® hose
• SQ fittings are available in a hose mender design for repairing sewer hose on the job

Applications:
• High-pressure and high-volume water equipment for cleaning or debris removal in large sewer lines
• For water/slurry applications, contact Parflex for chemical compatibility recommendations

Read More Show Less

CAD Drawings + Files

Part Number
1HUSQ-12-12 IGS IPT JPG NEU STP

Ok

x

Related Documents

×

Related Products


$123.07 /part

Quantity:
Shipping: Usually Ships within  14   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563