SPRING-LINE D-Connector Gaskets | #81-D-09A1-5000


LOADING IMAGES
81-D-09A1-5000

SPRING-LINE D-Connector Gaskets | #81-D-09A1-5000

Parker Chomerics SPRING-LINE® D-Connector gaskets answer most shielding and grounding needs for standard connector interfaces.


Technical Specifications

  • Plating: Bright Tin
  • Connection Style: 9-pin
  • Type/Configuration: Configuration 1
  • Height (inch): 0.69
  • Material: Stainless Steel Alloy
  • Width (inch): 1.41
  • Material Thickness: 0.004 inch, 0.102 mm
Safety Warning

Item Information

Parker Chomerics SPRING-LINE® D-Connector gaskets answer most shielding and grounding needs for standard connector interfaces. The gaskets are available in both high performance beryllium-copper and economical stainless steel. D-connector gaskets offer excellent EMI protection by ensuring that maximum surface contact is achieved via independent fingers.

Features and Benefits:
• High levels of shielding effectiveness
• Broad deflection range
• Low closure force requirements

Properties of Beryllium Copper (BeCu):
• Ideal for physically demanding applications
• High tensile strength
• Extreme operating temperature range
• Superb electrical conductivity

Properties of Stainless Steel (SS):
• More economical than BeCu
• Good tensile strength
• Extreme operating temperature range
• Good electrical conductivity
• Higher compression set than BeCu

Standard finishes:
• Clean and bright (BeCu and SS)
• Zinc/clear trivalent chromate (BeCu only)
• Bright nickel (BeCu only)
• Bright tin (BeCu only)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336