Sporlan Solenoid Valve - Parts | #382510


LOADING IMAGES
382510

Sporlan Solenoid Valve - Parts | #382510

KM-6 MANUAL LIFT KIT


Technical Specifications

  • Kit Includes: 1 Manual Lift Stem Asmbly (Includes P/N 2003-1 Seal Cap Available Seperately)
  • Configuration: N/A
  • Application: Solenoid Manual Lift Stem Kit
  • Type: MB25/ ME25
  • Model Number: KM-6 MANUAL LIFT KIT
  • Application: Solenoid Manual Lift Stem Kit
  • Product Type: MB25/ ME25
  • Configuration: n/a
  • Includes: 1 Manual Lift Stem Asmbly (Includes P/N 2003-1 Seal Cap Available Seperately)
Safety Warning

Item Information

Sporlan offers a wide array of high quality replacement.  Each Solenoid parts kit is factory tested to ensure trouble-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial – Food Storage Units

Features and Benefits:
• Same high quality parts found in current solenoid valves
• Both parts kits and individual parts are available

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Capacity ranges from 1/8 to 127 tons R-22
• Transportation

For over 80 years the Sporlan Division of ‪Parker Hannifin has set the industry standard for the development and manufacture of leading edge ‪HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  ‬‬‬‬‬‬

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599