Sporlan Solenoid Valve - Parts | #381005


LOADING IMAGES
381005

Sporlan Solenoid Valve - Parts | #381005

KS-B10/E10-HP


Technical Specifications

  • Configuration: N/A
  • Application: Solenoid Valve Kit
  • Kit Includes: 1 Stem & Plunger Asmbly/ 1 Disc Asmbly/ 1 Enclosing Tube Gasket/ 1 Enclosing Tube Asmbly
  • Type: B10/ E10-HP
  • Model Number: KS-B10/E10-HP
  • Application: Solenoid Valve Kit
  • Product Type: B10/ E10-HP
  • Configuration: n/a
  • Includes: 1 Stem & Plunger Asmbly/ 1 Disc Asmbly/ 1 Enclosing Tube Gasket/ 1 Enclosing Tube Asmbly

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Sporlan offers a wide array of high quality replacement.  Each Solenoid parts kit is factory tested to ensure trouble-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial – Food Storage Units

Features and Benefits:
• Same high quality parts found in current solenoid valves
• Both parts kits and individual parts are available

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Capacity ranges from 1/8 to 127 tons R-22
• Transportation

For over 80 years the Sporlan Division of ‪Parker Hannifin has set the industry standard for the development and manufacture of leading edge ‪HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  ‬‬‬‬‬‬

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599