Sporlan Electronic Refrigeration Controllers | #952570


LOADING IMAGES
952570

Sporlan Electronic Refrigeration Controllers | #952570

Subcool Controller With Display


Technical Specifications

  • Cable Length: N/A
  • Number of Inputs: 6
  • Length (inch): N/A
  • Minimum Working Temperature (F): N/A
  • Application: N/A
  • Communication Port: RS485, Modbus
  • Connection: N/A
  • Controller Type: Local Display
  • Degree of Protection (IP): N/A
  • Display Type: Digital LED
  • Input Voltage (VAC): 20-26 VAC
  • Enclosure: PC- Light Gray
  • Mounting: DIN Rail- EN 50 022
  • Indicator Type: LED- Red, 7 Segment, 4 Digit; LED- Red, Power
  • Signal Output: N/A
  • Input Voltage (VDC): 22-26.6 VDC; Class II Input
  • Type: Subcool Controller
  • Keypad/User Interface Option: Optical Encoder (SELECT knob)
  • Operating Humidity: 0-95% Relative Humidity (Non- Condensing)
  • Maximum Operating Temperature (F): 158°
  • Operating Style: N/A
  • Maximum Working Temperature (F): N/A
  • Pressure Range (psig): N/A
  • Minimum Operating Temperature (F): -40°
  • Sensor type: N/A
  • Wiring: Screw Terminal
  • Signal Input: Digital: 0-5 VDC Maximum Range (Interface to Dry Contact or Open Collector), Analog: 4 Temperature Sensors- 2 Kohm (*3 Kohm Optional), 1 Pressure Transducer .5-4.5 VR (*150 psgi, 300psgi, or 500 psig)
  • Number of Outputs: 0
  • Division: Sporlan Division
Safety Warning

Item Information

The superheat control provides true pressure / temperature superheat control via an EEV utilizing Sporlan’s unique control algorithms, while the subcool control replaces mechanical subcooling that combines liquid temperature control AND minimum superheat control. The temperature and pressure controls allow precise control of air temperature and pressure using electric valves (SDR and CDS). Chiller and Secondary Fluid controls are also available. The Kelvin II controller line boasts both integrated and remote display options, networking capability, Auto PID and simple setup and operation.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599