Spacer SW (Trapez-Contour) | #SW5420Z2017D


LOADING IMAGES
SW5420Z2017D

Spacer SW (Trapez-Contour) | #SW5420Z2017D

The Spacer SW with a trapezoidal contour ensures compliance with a defined space between two assembly components. The advantage is a large contact pressure area vis-á-vis the mating component.


Technical Specifications

  • Height: 5.4
  • Profile Height: 4.5
  • Profile Width: 5
  • Cut to Length: 20
  • Adhesive Type: 5338
  • Width: 4
  • Unit of Measure: Piece
  • Shape: SW
  • Profile: Double Strand, Single Strand
  • Package Type: Roll, Strand
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Accuracy: E1
  • Durometer: 70.0 Shore A
  • Adhesive Type: 5338
Safety Warning

Item Information

The Spacer SW (former profile TR) with a trapezoidal contour ensures compliance with a defined space between two assembly components. The height of the spacer incl. the self-adhesive film is decisive for defining the size of the space. Thanks to its trapezoidal contour the Spacer SW has the advantage of a large contact pressure area vis-á-vis the mating component.

Benefits:
 Optimal selection and coordination of the material
 Lamination with diverse adhesive systems available
 Optional forms of finalization, e. g. by kiss cutting to length (die cutting of the profile but not the substrate material)
 Advice on application techniques and finishing
 Delivery in the desired form: on rolls, in boxes/SLCs, single parts

Range of Application:
Spacers are most frequently used in automotive window assembly. They define the space required between the window glass and the body shell before the components are joined together by means of adhesive bonding. In addition, spacers are used for correct positioning in headlight assembly.

Shelf Life:
The spacers’ shelf life is 365 days from the date of manufacture. The expiration date is indicated on the packaging.
Shelf life is linked to the adhesive system and subject to correct storage of the products:
 Storage in the unopened original box
 Storage temperature: +4 to +38 °C
 Relative humidity: max. 95 %

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Spacers-- PTD3360
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687424