Solid O Profile Extruded Seals | #A009S-Custom


LOADING IMAGES
A009S-Custom

Solid O Profile Extruded Seals | #A009S-Custom

Extruded solid O profile seals have a high closure force. The solid round cross section can be deflected more easily under a given load versus square or rectangular cross section seals.


Technical Specifications

  • Polymer Family: Custom
  • Outside Diameter (inch): 0.079
  • Additional Options: Spooled Footage
  • Seal Material: Custom
  • Application: Custom
  • Inside Diameter: -
  • Width: -
  • Minimum Operating Temperature: Custom °F
  • Maximum Operating Temperature: Custom °F
  • Thermal Application Type: Custom
  • Specifications Met: -
  • Color: Custom
  • For Fluid Type: Oil
  • Industry: Automotive
  • Region of Origin: North America
  • Internally Lubricated: No
  • Durometer: Custom
Safety Warning

Item Information

Also known, as O-rings, the solid O profile series are precision extruded and spliced, offering an ideal sealing solutions for applications needing large diameter O-rings and non-standard sizes.

The solid O profile is available in cord stock, spooled footage, spliced solid O-ring and spliced solid O gasket. Solid round cross section seals can be deflected more easily under a given load versus square or rectangular cross section seals.

Extruded and spliced O-rings are an economical alternative to molded products, specifically when extremely large seals are required as they may be too costly when molded. Extruded seal dimensions can also be easily customized without tooling costs, giving engineers more design flexibility.

Material Availability: Solid O products are available in a broad range of materials (silicone, nitrile, EPDM / EPR, HNBR, fluorosilicone, FKM and FFKM). Specialty approved materials include UL 94 V-0, UL 157, UL 497, NSF Standard 61, USP Class VI, FDA White List, and a variety of ASTM, MIL, and SAE certified materials.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519