Solenoid Operated Directional Control Valve - D3DW Series | #D3DW14CNYPZ


LOADING IMAGES
D3DW14CNYPZ

Solenoid Operated Directional Control Valve - D3DW Series | #D3DW14CNYPZ

Parker’s D3DW directional control valves are high performance, 5-chamber, direct operated, wet armature, solenoid controlled, 3 or 4-way valves.


Technical Specifications

  • Coil Specifications Met: Omit to Standard Valve
  • Maximum Operating Temperature: 140 °F
  • Maximum Flow Rate: 33 Gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Connection Type: DIN with Plug
  • Spool Position: Double Solenoid, 3-Position, Spring Centered
  • Spool Code: 4-Way, 3-Position, B Port Blocked
  • Body Material: Gray Iron
  • Power Supply Voltage: 120/60 - 110/50 VAC
  • Seal Material: Nitrile
  • Valve Type: 5-Chamber Body Solenoid Operated Directional Control Valve
  • Size: NFPA D05, CETOP 5, NG10
  • Mounting Type: Subplate
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Weight: 16 lb, 7.3 kg
  • Additional Options: Consult catalog for additional features.
Safety Warning

Item Information

Parker’s D3DW directional control valves are available in 2 or 3-position and conform to NFPA’s D05, CETOP 5 mounting patterns.

Markets:
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Machine Tools
• Marine
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Oil & Gas
• Other Natural Resources
• Packaging Machinery
• Plastic Packaging
• Power Generation
• Primary Metal Refining/Process
• Printing and Marking Equipment
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• CSA approved
• Monitor switch available
• Easy access mounting bolts
• High pressure tank line capability
• No tools required for coil removal
• DC surge suppression available to protect electrical equipment

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505