Nonconductive Softwall Furnace Door Coolant Hose, Series 7385 | #7385-1000


LOADING IMAGES
7385-1000

Nonconductive Softwall Furnace Door Coolant Hose, Series 7385 | #7385-1000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 1
  • Hose Inner Tube Material: Styrene Butadiene Rubber (SBR), Black
  • Cover Material: Aramid Fabric
  • Cover Color: Off-White
  • Weight: 0.51 lb/ft, 0.76 kg/m
  • Maximum Operating Pressure: 1 MPa, 150 psi, 10.3 bar
  • Media: Water
  • Application: Water
  • Hose Reinforcement Material: 4 Plies of Textile, 2 Plies of Textile
  • Inside Diameter: 1 inch, 25.4 mm
  • Outside Diameter: 1.4 inch, 36.6 mm
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 203 inch, 8 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7385 Nonconductive Softwall Furnace Door Coolant Hose provides excellent cooling/water transfer service for worksites that require a hose to withstand extreme external temperatures. The distinctive white cover is easy to identify, is nonconductive to protect operators from electrical shock. The hose withstands steel splashes and external heat radiation for maximum performance.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black SBR for economical service to 212°F.
• Reinforcement: Multiple textile plies for flexibility and strength.
• Cover: Off-white aramid fabric for extreme resistance to abrasion and heat.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Lengths: Available in optional 200-foot continuous lengths for maximum versatility.

Applications:
-media
• Hot water
-usage
• Foundries
• Glassworks
• Steel mills

Safety/Technical:
• Design Factor: 4:1
• The user must determine if the hose is suitable for applications subject to electrical hazard. Contact us for additional information.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583