SOFT-SHIELD 4860 High Temperature Electrically Conductive Foam EMI Shielding Gaskets | #4860-10-0610-0100


LOADING IMAGES
4860-10-0610-0100

SOFT-SHIELD 4860 High Temperature Electrically Conductive Foam EMI Shielding Gaskets | #4860-10-0610-0100

Parker Chomerics SOFT-SHIELD® 4860 conductive, Z axis foam consists of silver-plated nylon fibers embedded into low density open cell silicone foam for high temperature applications.


Technical Specifications

  • Length: 50 ft (15, 240 mm)
  • Adhesive Type: No Pressure Sensitive Adhesive (PSA)
  • Width: 24 in (609.6 mm)
  • Thickness: 0.039 in (1 mm)
  • Shape: Bulk Roll
  • Shelf Life: 24 Months (with adhesive), Indefinite (no adhesive)
  • Storage Temperature: 70 ± 20 °F, 21 ± 10 °C
  • Fabric Material: Silver-Plated Fibers into Silicone Foam
  • Operating Temperature: -40 to 125 °C, -40 to 257 °F
  • Deflection at Pressure: 15 %
  • Flammability Rating: UL 94 V-0
  • Product Series: SOFT-SHIELD 4860
  • Product Type: Conductive Foam
  • Noise Shielding Level: 95
Safety Warning

Item Information

Parker Chomerics SOFT-SHIELD® 4860 is a true multi-planar, Z-axis electrically conductive foam for indoor applications. It is based on the unique integration of electrically conductive silver-plated nylon fibers into a low-density silicon foam, providing for a performance-driven, cost-effective EMI shielding solution. It is the high temperature, halogen free version of the market leading SOFT-SHIELD® 4850, with an operating temperature of 125C.

The optimized dispersion of conductive fibers within the foam matrix means that this material is electrically stable over many closure cycles which experiencing a low compression set (<10%). Provided with or without a conductive pressure sensitive adhesive, SOFT-SHIELD® 4860 is available in bulk rolls, cut sheets, or custom die cut shapes.

Product Features
• Maximum operating Temperature 125C
• 95 dB typical shielding effectiveness from 20 MHz to 10 GHz
• Z-axis electrical conductivity
• Excellent through resistance (<40 milliohms at 30% gasket deflection)
• Low closure force
• Stable electrical performance (through resistance) after multiple closure cycles
• Low compression set <10%
• Available in bulk rolls, cut sheets or custom die cut shapes
• Halogen Free
• Non-nickel bearing material
• RoHS, REACH and UL 94 V-0 compliant

Typical Applications
• I/O panels, backplanes, connectors, access panels and rectangular/square strip gasket seals
• Telecom Infrastructure rack and enclosure components
• Servers and desktop PCs
• LCD/PDP large screen TVs
• Indoor electronics applications requiring UL94 V-0 rating

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336