SOFT-SHIELD 4850 Electrically Conductive Foam EMI Shielding Gaskets | #4850-10-0610-0500


LOADING IMAGES
4850-10-0610-0500

SOFT-SHIELD 4850 Electrically Conductive Foam EMI Shielding Gaskets | #4850-10-0610-0500

Parker Chomerics SOFT-SHIELD® 4850 conductive, Z axis foam consists of silver-plated fibers embedded into low density open cell urethane foam for stable electrical performance as well as superb conductivity with extremely short ground paths.


Technical Specifications

  • Shape: Bulk Roll
  • Length: 50 ft (15, 240 mm)
  • Adhesive Type: No Pressure Sensitive Adhesive (PSA)
  • Width: 24 in (609.6 mm)
  • Thickness: 0.197 in (5 mm)
  • Shelf Life: 24 Months (with adhesive), Indefinite (no adhesive)
  • Storage Temperature: 70 ± 20 °F, 21 ± 10 °C
  • Fabric Material: Silver-Plated Fibers into Urethane Foam
  • Operating Temperature: -40 to 70 °C, -40 to 158 °F
  • Deflection at Pressure: 15 %
  • Flammability Rating: UL 94 V-0
  • Product Series: SOFT-SHIELD 4850
  • Product Type: Bulk Roll
  • Noise Shielding Level: 91 to 100 dB (Avg)
Safety Warning

Item Information

Parker Chomerics SOFT-SHIELD® 4850 series multiplanar, conductive, Z axis foam consist of silver-plated fibers embedded into low density open cell urethane foam and provide stable electrical performance as well as superb z-axis conductivity with extremely short ground paths. The optimized conductive fiber construction allows for exceptional physical and mechanical properties. Manufactured in rolls, SOFT-SHIELD® 4850 can be easily die cut or slit into rectangular/square strip gasket seals.

SOFT-SHIELD® 4850-STRIP consists of SOFT-SHIELD® 4850 in pre-cut strips that are ready to apply and ideal for quick install applications.

Features and Benefits:
• UL 94 V-0 flammability rating
• Excellent through resistance (< 30 milliohm at 25% gasket deflection)
• Option of uniform electrically conductive (silver-plated copper) acrylic pressure sensitive adhesive (PSA)
• Excellent compression set properties
• Very low closure force
• Non-Nickel bearing material
• Non-Bromine bearing material (silver plated materials)
• ROHS compliant
• Roll form compatible with high speed/low cost part conversion
• Compartmental shielding or easy “peel-and-stick” grounding applications

Typical Applications:
• I/O panels
• Backplanes
• Connectors
• Access panels
• Telecom infrastructure rack and enclosure components
• Servers and desktop PCs
• LCD/PCP large screen TV’s
• Indoor electronics applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336