SOFT-SHIELD 4840 Electrically Conductive Foam EMI Shielding Gaskets | #4840-10-0610-0200


LOADING IMAGES
4840-10-0610-0200

SOFT-SHIELD 4840 Electrically Conductive Foam EMI Shielding Gaskets | #4840-10-0610-0200

Parker Chomerics SOFT-SHIELD® 4840 conductive, Z axis foam consists of silver-plated nylon fibers embedded into low density open cell urethane foam for grounding of environmentally controlled applications.


Technical Specifications

  • Length: 50 ft (15, 240 mm)
  • Adhesive Type: No Pressure Sensitive Adhesive (PSA)
  • Width: 24 in (609.6 mm)
  • Shelf Life: 24 Months (with adhesive), Indefinite (no adhesive)
  • Storage Temperature: 70 ± 20 °F, 21 ± 10 °C
  • Fabric Material: Silver-Plated Fibers into Urethane Foam
  • Operating Temperature: -40 to 70 °C, -40 to 158 °F
  • Deflection at Pressure: 15 %
  • Flammability Rating: UL 94 V-0
  • Product Series: SOFT-SHIELD 4840
  • Product Type: Bulk Roll
  • Noise Shielding Level: 60 dB (Avg)
Safety Warning

Item Information

Parker Chomerics SOFT-SHIELD® 4840 is an electrically conductive foam used for grounding of environmentally controlled applications. Consisting of silver-plated nylon fibers embedded into a low-density urethane foam, SOFT-SHIELD® 4840 is a low compression force gasket solution ideal for high volume applications such as consumer devices and industrial electronics. It is a more cost-effective version of the market leading SOFT-SHIELD® 4850, requiring lower compression forces but providing slightly lower conductivity (higher through resistance).

SOFT-SHIELD® 4840 is flammability rated to UL 94 V-0 with an operating temperature range of -40°C to 70°C. The optimized dispersion of conductive fibers within the foam matrix means that this material is electrically stable over many closure cycles which experiencing a low compression set (<15%). Provided with or without a conductive pressure sensitive adhesive, SOFT-SHIELD® 4840 is available in bulk rolls, cut sheets, or custom die cut shapes.

Product Features
• Z-axis electrical conductivity
• Good through resistance (<150 milliohms at 30% gasket deflection)
• Average 60 dB shielding effectiveness from 20 MHz to 10 GHz
• Low closure force (<2 PSI)
• Stable electrical performance (through resistance) after multiple closure cycles
• Low compression set (<15%)
• Available in cut sheets, bulk rolls or custom die cut shapes
• Non-nickel bearing material
• RoHS, REACH and UL 94 V-0 compliant

Typical Applications
• High volume consumer electronic devices
• Servers, desktop PCs, and laptops
• I/O panels, backplanes, connectors, access panels and rectangular/square strip gasket seals
• Telecom infrastructure rack and enclosure components

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336