SOFT-SHIELD 3800 Fabric Over Foam EMI Shielding Gaskets | #38 - 122 - 3610 - 9600


LOADING IMAGES
38 - 122 - 3610 - 9600

SOFT-SHIELD 3800 Fabric Over Foam EMI Shielding Gaskets | #38 - 122 - 3610 - 9600

Parker Chomerics SOFT-SHIELD® 3800 series electrically conductive fabric over a silicone foam EMI shielding and electrical grounding gasket meant for low-closure force and high temperature electronics applications.


Technical Specifications

  • Width (inch): 0.197 (5.00)
  • Shape: D
  • Special Options: Nonconductive PSA, with extended liner
  • Height (inch): 0.079 (2.01)
  • Specifications Met: UL 94 V-0
  • Length: 96 inch
  • Noise Shielding Level: > 100 dB
  • Operating Temperature: -40 to 125 °C, -40 to 257 °F
Safety Warning

Item Information

Parker Chomerics SOFT-SHIELD 3800 is an electrically conductive fabric over a silicone foam EMI shielding and electrical grounding gasket meant for low-closure force and high temperature electronics applications. SOFT-SHIELD 3800 profiles come in complex and unique non-rectangular shapes and are an extension of the rectangular profiles of Parker Chomerics SOFT-SHIELD 3700 product of EMI and grounding gaskets. Both SOFT-SHIELD 3700 and SOFT-SHIELD 3800 are low cost solutions to EMI shielding for electronics applications across a number of industries.

SOFT-SHIELD 3800 is comprised of an electrically conductive nickel-plated copper polyester taffeta weave fabric wrapped around open cell silicone foam. This wrap around technology grounds the gasket from point to point, creating an electrically conductive solution to eliminate EMI gaps. With an operating temperature range up to 125°C, SOFT-SHIELD 3700 and 3800 are ideal for applications exposed to high temperatures where a UL 94 V-0 requirement exists.

SOFT-SHIELD products typically require less than 1 lb./inch (0.175 lb/mm) of closure force for effective electrical contact. This product takes less than <10% compression set, resulting in reliable and repeatable shielding performance over the life of a device. SOFT-SHIELD 3800 is an excellent shielding and grounding alternative to traditional spring finger type products.

Product Features
• Operating temperature range up to 125°C
• 100 dB shielding effectiveness (20 MHz to 10 GHz)
• Non-Rectangular and Complex Configurations
• Economical shielding and grounding option
• Low closure force
• Low contact resistance
• Dozens of standard parts available
• Custom profiles available upon request
• Available in bulk or cut to length
• UL 94 V-0, RoHS, and REACH Compliant
• Low compression set
• Abrasion and sheer resistant conductive wrap

Typical Applications
• Server faceplates and inserts
• Consumer electronics
• Grounding applications
• Electronics enclosures
• Door seals
• EMI window and vent gaskets

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336