SOFT-SHIELD 2000 Knitted Yarn Over Foam EMI Shielding Gaskets | #01-1292-6790


LOADING IMAGES
01-1292-6790

SOFT-SHIELD 2000 Knitted Yarn Over Foam EMI Shielding Gaskets | #01-1292-6790 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Special Options: None
  • Interface Type: No Adhesive Backing
  • Height (inch): 0.2
  • Width (inch): 0.2
  • Shape: Square
Safety Warning

Item Information

Parker Chomerics SOFT-SHIELD® 2000 series high durability gaskets are made of highly compressible thermoplastic EPDM foam wrapped in a silver-plated nylon yarn and are meant for low compression force, electronic enclosure sealing applications where weather sealing is not a requirement. SOFT-SHIELD® 2000 comes in both rectangular and “D” shaped cross sections either on spools or cut to specified lengths. The gaskets can be 4-corner spliced to produce a custom “picture frame” configuration. These gaskets are available with an acrylic pressure-sensitive adhesive (PSA) option for quick, efficient application.

Features and Benefits:
• 70 dB EMI shielding across range of frequencies from 20 MHz to 10 GHz
• 1 lb./inch closure force
• No degradation of performance after 10,000 compression cycles
• Self-terminating with no secondary operations
• <25% compression set at 50% deflection (22 hrs. @ 158°F)
• Operating temperature of -50°F to 158°F
• Broad compression range 35% ± 20%
• UL94HB flammability rated

Typical Applications:
• Indoor electronic enclosures

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336