Small bore/mini-hydraulic hose (high pressure) - 2020N - Europe | #2020N-016V30


LOADING IMAGES
2020N-016V30

Small bore/mini-hydraulic hose (high pressure) - 2020N - Europe | #2020N-016V30

Parker 2020N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 63 MPa.


Technical Specifications

  • Maximum Working Pressure (MPa): 40
  • Hose I.D. (mm): 2.5
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Brand: Parker
  • Media: Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: DNV
  • Compatible Fitting: EX Series
  • Inside Diameter: 3/32 inch, 2.5 mm
  • Application: Gas Transfer, Lubricating Systems, Measurement Systems, Mini-Hydraulic Applications, Diagnosis Systems
  • Hose Reinforcement Material: 1 Braid of High Tensile Synthetic Fiber
  • Outside Diameter: 0.232 inch, 5.9 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial
  • Technology: Fluid & Gas Handling
  • Product Type: High Pressure Hose, Hydraulic Hose
  • Product Style: Mini-Hydraulic Hose, Small Bore Hose
  • Maximum Operating Pressure: 5800 psi, 40 MPa, 400 bar
  • Minimum Bend Radius: 20 mm, 0.787 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide (PA)
  • Hose Inner Tube Material: Polyamide (PA)
  • Weight: 0.016 kg/m, 0.010 lb/ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker 2020N Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for today's demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial

Features/Benefits:
• Small dimensions
• Small bend radii
• Working pressures up to 63 MPa

Applications:
• High pressure services, when very small hose outer diameters are required
• Versatile usage in mini-hydraulic and gas applications
• Measuring and diagnosis systems
• For working pressure up to 63 MPa (9.135 psi)

Technical Specifications:
• Core tube: Polyamide
• Pressure reinforcement: One braided layer of high tensile synthetic fibre
• Cover: Polyamide, pinpricked
• Colour: black
• Temperature range: -40°C up to +100°C for petroleum or synthetic hydraulic fluids.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513