Small bore hose/mini-hydraulic hose - 2010H | #2010H-025V00


LOADING IMAGES
2010H-025V00

Small bore hose/mini-hydraulic hose - 2010H | #2010H-025V00 OBSOLETE

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (MPa): 21
  • Brand: Parker
  • Media: Chemicals (Pentane) - Check your fluid compatibility with our catalogue chart., Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids (Phosphate-ester)
  • Specifications Met: Parker Specifications
  • Compatible Fitting: EX Series
  • Inside Diameter: 5/32 inch, 4 mm
  • Application: Gas Transfer, Lubricating Systems, Measurement Systems, Mini-Hydraulic Applications, Diagnosis Systems
  • Hose Reinforcement Material: 1 Braid of High Tensile Synthetic Fiber
  • Outside Diameter: 0.327 inch, 8.3 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose
  • Product Style: Mini-Hydraulic Hose, Small Bore Hose
  • Maximum Operating Pressure: 3045 psi, 21 MPa, 210 bar
  • Minimum Bend Radius: 35 mm, 1.378 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Operating Temperature: -40 °F
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Polyester Elastomer
  • Weight: 0.052 kg/m, 0.035 lb/ft
Safety Warning

Item Information

Parker 2010H Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial

Features/Benefits:
• Small dimensions
• Small bend radii
• Medium pressure services, when very small hose outer diameters are required

Applications:
• Versatile usage in mini-hydraulic and gas applications
• Lubricating systems
• Measuring / diagnosis systems
• For working pressure up to 21 MPa (3.045 psi)

Technical Specifications:
• Core tube: Polyester elastomer
• Pressure reinforcement: One braided layer of high tensile synthetic fibre
• Cover: Polyurethane pinpricked
• Colour: black
• Temperature range: -40°C up to +100°C for petroleum or synthetic hydraulic fluids.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513