Exhaust Gas and Fuel Line - SM TR 311 | #IH36971011/40


LOADING IMAGES
IH36971011/40

Exhaust Gas and Fuel Line - SM TR 311 | #IH36971011/40 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 0.984
  • Hose I.D. (mm): 25
  • Weight: 0.47 lb/ft, 0.70 kg/m
  • Brand: Parker
  • Media: Fuels (Exhaust Gas) - Check fuel type with our catalogue chart., Industrial Gases (Exhaust Gas), Water (Sea Water)
  • Specifications Met: ISO 7840 A1
  • Compatible Fitting: n/a
  • Inside Diameter: 0.984 inch, 25 mm
  • Design Factor: >3.5:1
  • Hose Reinforcement Material: Embedded Copper Wire, Synthetic Textile Fabric, Embedded Steel Wire Helix
  • Outside Diameter: 1.378 inch, 35 mm
  • Division: Polymer Hose Division Europe
  • Industry: Marine
  • Application: Automotive, Boat
  • Technology: Fluid & Gas Handling
  • Product Type: Fuel Hose, Suction Hose, Transfer Hose
  • Product Style: Suction and Delivery
  • Maximum Operating Pressure: 3 bar, 43.5 psi, 0.3 MPa
  • Vacuum Pressure Rating: 0.8 bar, 600 mm-Hg, 26.32 Inch-Hg
  • Minimum Bend Radius: 75 mm, 2.953 inch
  • Maximum Length: 40 m
  • Maximum Operating Temperature: 80 °C, 176 °F
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Materials of Construction: Rubber
  • Cover Material: Nitrile Butadiene Rubber (NBR)/Chloroprene Rubber (CR) Selfextinguishing
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR) Oil and Fuel Resistant
Safety Warning

Item Information

SM TR 311 hose is designed and approved for use in water cooling exhaust gas systems and for general loading and unloading oils and fuel service. Meets international requirements and industry standards across multiple functions. Suitable for craft according to European Directive 94/25/EC. Thanks to its premium grade compounds furnish blanket coverage in diverse applications such as bilge pump intake, ventilation, cabin heating, coolant and radiator service, lube systems, non potable water systems, toilet and bath connections giving a relief to your stock and material availability. Maximum versatility in a marine hose, all from one supplier. Available also with corrugated cover to achieve higher flexibility and tighter routing in small spaces.

Markets
• Marine

Features/Benefits
• Available in multiple incremental sizes for connection to various sizes of pipes used in the marine
• Fire resistant cover to increase resistance in marine environment, the performance and safety standards
• Electrical conductivity facilitatds by built in copper wires
• Design Factor > 3,5:1 enhances safety for operators and equipment

Applications
• Hot exhaust fumes, non potable water
• Marine coolant and fuel/vent systems, wet exhaust
• Vacuum
• Biodiesel, diesel, gasoline, oil

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513