Sledgehammer Air Hose Factory Assemblies, Series 7082/7083 | #7082JHP75-600


LOADING IMAGES
7082JHP75-600

Sledgehammer Air Hose Factory Assemblies, Series 7082/7083 | #7082JHP75-600 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Standard Package Quantity: 1
  • Cover Color: Red
  • Hose I.D. (inch): 3/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Air
  • Specifications Met: n/a
  • Connection 2 Type: Universal
  • Connection 1 Type: Universal
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Package Type: Carton
  • Outside Diameter: 1.156 inch, 29.4 mm
  • Maximum Operating Pressure: 300 psi, 19.2 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Fitting Material: Steel
  • Length: 50 ft, 15.24 m
  • Weight: 19.2 lb/ea, 8.69 kg/ea
  • Cover Color: Red
  • Minimum Bend Radius: 6 inch, 152.4 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7082/7083 Sledgehammer Air Hose Factory Assemblies provide excellent service for sledgehammer hose applications. The hose tube is compatible with light oil mists for tool lubrication. The red/yellow covers allow easy identification and resist abrasion and weathering. Series 7082/7083 hose assemblies incorporate crimp couplings for durability and security, with universal end styles for quick connection/disconnection.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black EPDM for versatile and economical service to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Red or yellow EPDM for abrasion and weathering resistance.
• Couplings: Steel crimp male universal x male universal for a durable, safe and secure connection.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Air
-usage
• Air compressors
• Pneumatic tools, including those subject to light oil mists for lubrication.

Safety/Technical:
• Design Factor: 4:1 (Hose Only)
• Do not use with oil or refined fuel.
• The hoses are rated to 300 psi maximum working pressure. The finished hose assembly is rated to 150 psi due to the limitation of the industry preferred fitting end style/connection.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583