Single Line Welding and Scarfing Oxygen Hose, Series 7229T | #7229T-502


LOADING IMAGES
7229T-502

Single Line Welding and Scarfing Oxygen Hose, Series 7229T | #7229T-502 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 250
  • Standard Pack Qty (ft): 500
  • Hose I.D. (inch): 1/2
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Welding
  • Media: Industrial Gases (Oxygen)
  • Specifications Met: n/a
  • Inside Diameter: 1/2 inch, 12.7 mm
  • Hose Reinforcement Material: 2 Braids of Textile
  • Package Type: Reel
  • Outside Diameter: 0.940 inch, 23.8 mm
  • Hose Inner Tube Material: Black, Chloroprene
  • Cover Color: Green
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Design Factor: 4:1
  • Weight: 0.33 lb/ft, 0.49 kg/m
  • Minimum Bend Radius: 6 inch, 152.4 mm
  • Maximum Operating Pressure: 250 psi, 17.2 bar

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7229T Single Line Welding and Scarfing Oxygen Hose provides heavy duty Grade T performance and excellent service across a wide variety of industrial applications. The hose is features a durable thick green cover that is easily identified. Series 7229T provides robust service in challenging welding applications.

Markets:
• Construction
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black chloroprene for flame and oil resistance, and compatibility with oxygen.
• Tube: Non-blooming to minimize the migration of combustible plasticizers and waxes to the surface of the hoses.
• Reinforcement: Multiple textile braids for strength, kink resistance and coupling retention.
• Cover: Green chloroprene for abrasion, flame, oil and weathering resistance.

Applications:
- media
• Oxygen
- usage
• Bending
• Brazing
• Cutting
• Fabricating
• Gouging
• Joining
• Piercing
• Preheating
• Post-heating
• Scarfing
• Severing
• Soldering
• Straightening
• Surfacing
• Trimming
- setting
• Auto body shops
• Craft shops
• Garages
• Mines
• Oilfield
• Plumber shops
• Railyards
• Salvage
• Scrapyards
• Shipyards
• Steel mills

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583