Silicone Standard Wall High Temperature Heater Hose, Series 6722 | #6722-0375250


LOADING IMAGES
6722-0375250

Silicone Standard Wall High Temperature Heater Hose, Series 6722 | #6722-0375250

Silicone Standard Wall High Temperature Heater Hose is designed for use in heater and radiator systems in heavy duty/high capacity vehicles and industrial equipment inapplications to 350°F and 83 psi, Series 6722


Technical Specifications

  • Standard Pack Qty (ft): 250
  • Hose I.D. (inch): 3/8
  • Minimum Burst Pressure (psi): 250
  • Cover Material: Silicone
  • Media: Coolants, Water
  • Specifications Met: SAE J20R3, SAE J2387
  • Inside Diameter: 0.375 inch, 3/8 inch, 9.5 mm
  • Application: Engine, Silicone Coolant
  • Hose Reinforcement Material: Multiple Plies of High Temperature Textile
  • Package Type: Reel
  • Outside Diameter: 0.690 inch, 0.700 inch, 17.5 mm
  • Maximum Operating Pressure: 17 bar, 250 psi
  • Hose Inner Tube Material: Brick Red, Silicone
  • Cover Color: Blue
  • Cover Structure: Glossy
  • Minimum Operating Temperature: -65 °F, -53 °C, -54 °C
  • Maximum Operating Temperature: 347 °F, 350 °F, 175 °C, 176 °C
  • Weight: 0.13 lb/ft, 0.19 kg/m
  • Minimum Bend Radius: 0.8 inch, 1 inch, 19 mm, 19.1 mm
  • Minimum Burst Pressure: 250 psi, 17 bar, 17.2 bar
Safety Warning

Item Information

Parker's Series 6722 Silicone Standard Wall High Temperature Heater Hose provides excellent service across a wide variety of coolants and multiple engine heater and radiator applications. The silicone construction resists chemicals, aging, cold leaks, cracking, delamination, heat, ozone and peeling to maximize performance. The hose is flexible for easy routing and installation, resists the elevated temperatures common to engine compartments and is available in a variety of popular and convenient standard lengths.

Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Red silicone for superior heat resistance to 350°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Blue silicone for superior temperature resistance and easy identification.

Applications:
- media
• Coolant
• Hot water
- usage
• Coolant transfer in heater and coolant circuits
• DEF systems
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment
• Trucks

Industry Standards:
• SAE J20R3 Class A

Safety/Technical:
• Design Factor: 3:1
• Nonconductive

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583