Silicone High Temperature Coolant Suction Hose, Series 6623 | #6623-0750130


LOADING IMAGES
Series 6623

Silicone High Temperature Coolant Suction Hose, Series 6623 | #6623-0750130 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Minimum Burst Pressure (psi): 525
  • Cover Material: Silicone
  • Media: Coolants, Water
  • Specifications Met: ISO 1307.0, SAE J20R1, Class A, TMC RP303
  • Inside Diameter: 3/4 inch, 19 mm
  • Maximum Operating Pressure: 2538.02 bar, 175 psi
  • Application: Engine, Silicone Coolant
  • Hose Reinforcement Material: Multiple Plies of High Temperature Textile with Wire Helix
  • Package Type: Coil
  • Outside Diameter: 1.140 inch, 29 mm
  • Hose Inner Tube Material: Black, Silicone
  • Cover Color: Red
  • Cover Structure: Glossy
  • Minimum Operating Temperature: -76 °F, -60 °C
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Vacuum Pressure Rating: 17.7 Inch-Hg
  • Weight: 0.34 lb, 0.15 kg
  • Minimum Bend Radius: 3.1 inch, 80 mm
  • Minimum Burst Pressure: 525 psi, 36.2 bar
  • Length per Package: 130 ft
  • Design Factor: 3:1
Safety Warning

Item Information

Parker's Series 6623 Silicone High Temperature Wire Reinforced Coolant Hose provides excellent service across a wide variety of coolants and multiple engine heater and radiator applications. The silicone construction resists chemicals, aging, cold leaks, cracking, delamination, heat, ozone and peeling to maximize performance. The hose is flexible for easy routing and installation, resists the elevated temperatures common to engine compartments and is available in long continuous lengths for maximum versatility.

Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black silicone for superior heat resistance to 392°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Red silicone for superior flexibility, temperature resistance and easy identification.

Applications:
- media
• Coolant
• Hot water
- usage
• Coolant transfer in heater and coolant circuits
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment
• Trucks

Industry Standards:
• SAE J20R2 Class A
• TMC RP303B

Safety/Technical:
• Design Factor: 3:1

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583