Silicone High Temperature Charge Air Cooler Hose, Series 6824 | #6824-35006000


LOADING IMAGES
6824-35006000

Silicone High Temperature Charge Air Cooler Hose, Series 6824 | #6824-35006000

Silicone High Temperature Charge Air Cooler Hose is designed to connect, align and transfer the intake air from the charging system of heavy duty engine applications to 350°F and 25 psi, Series 6824


Technical Specifications

  • Standard Package Quantity: 6 x 6-in lg
  • Minimum Burst Pressure (psi): 80
  • Hose I.D. (inch): 3-1/2
  • Cover Material: Silicone
  • Media: Air (Hot Air)
  • Specifications Met: SAE J20R5
  • Hose Reinforcement Material: 4 Plies of High Temperature Textile (with external Stainless Steel Retaining Rings)
  • Inside Diameter: 3-1/2 inch, 88.9 mm
  • Outside Diameter: 3.820 inch, 97.0 mm
  • Application: Engine, Silicone Coolant
  • Hose Inner Tube Material: Brick Red, Silicone
  • Cover Color: Blue
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Maximum Operating Temperature: 500 °F, 176 °C
  • Weight: 0.61 lb/ft, 0.90 kg/m
  • Minimum Burst Pressure: 80 psi, 5.5 bar
  • Minimum Bend Radius: n/a
  • Maximum Operating Pressure: 80 psi, 0.6 MPa, 5.5 bar
Safety Warning

Item Information

Parker's Series 6824 Silicone High Temperature Charge Air Cooler Hose provides excellent service in managing the flow of warm intake air from the turbocharger to the engine. The hose feeds air to the engine for efficient operation and stabilizes the system by compensating for vibrations. The stainless steel retaining rings are heat and corrosion resistant for maximum performance.

Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Red silicone for superior heat resistance to 350°F.
• Reinforcement: Multiple high temperature aramid plies for strength with external stainless steel retaining rings for stability.
• Cover: Blue silicone for superior temperature resistance and easy identification.

Applications:
- media
• Warm air
- usage
• Warm air transfer in engine cooling systems
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment
• Trucks

Safety/Technical:
• Design Factor: 3:1

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583