Silicone Extreme High Temperature Heater Hose, Series 6724 | #6724-0625100


LOADING IMAGES
6724-0625100

Silicone Extreme High Temperature Heater Hose, Series 6724 | #6724-0625100 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 5/8
  • Standard Pack Qty (ft): 100
  • Minimum Burst Pressure (psi): 250
  • Cover Material: Silicone
  • Media: Coolants, Water
  • Specifications Met: SAE J20R3, Class A
  • Inside Diameter: 5/8 inch, 15.9 mm
  • Application: Engine, Silicone Coolant
  • Hose Reinforcement Material: Multiple Plies of High Temperature Textile
  • Package Type: Carton
  • Outside Diameter: 0.940 inch, 23.9 mm
  • Hose Inner Tube Material: Brick Red, Silicone
  • Cover Color: Blue
  • Cover Structure: Glossy
  • Minimum Operating Temperature: -65 °F, -53 °C
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Weight: 0.24 lb, 0.11 kg
  • Minimum Bend Radius: 1.8 inch, 44.5 mm
  • Minimum Burst Pressure: 250 psi, 17.2 bar
  • Maximum Operating Pressure: 83 psi, 6 bar
Safety Warning

Item Information

Parker's Series 6724 Silicone Extreme High Temperature Heater Hose provides excellent service across a wide variety of coolants and multiple engine heater and radiator applications. The silicone construction resists chemicals, aging, cold leaks, cracking, delamination, heat, ozone and peeling to maximize performance. The hose is flexible for easy routing and installation, resists the elevated temperatures common to engine compartments and is available in a variety of popular and convenient standard lengths.

Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Red silicone for superior heat resistance to 500°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Blue silicone for superior temperature resistance and easy identification.

Applications:
- media
• Coolant
• Hot water
- usage
• Coolant transfer in heater and coolant circuits
• DEF systems
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment
• Trucks

Industry Standards:
• SAE J20R3 Class A

Safety/Technical:
• Design Factor: 3:1
• Nonconductive

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CrimpSource
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583