OBSOLETE: Two-Axis Servo Drive With IP67 Housing - Servonet DC Series : 2x 5A / 3*400-480VAC (2x 3.5kVA) | #SDC20505N2H00K000


LOADING IMAGES
SDC20505N2H00K000

OBSOLETE: Two-Axis Servo Drive With IP67 Housing - Servonet DC Series : 2x 5A / 3*400-480VAC (2x 3.5kVA) | #SDC20505N2H00K000 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Interface Option: CANopen Interface
  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Multi-Axis Technology
  • Product Series: Servonet DC
  • Input Voltage: 3*230 VAC, 3*400/480 VAC
  • Continuous Output Current Rating: 2x 5 A
  • Compatible Motor Type: Brushless Servo
  • Compatible Feedback Device: Resolver, Hiperface DSL Single Cable
  • Modes of Control: Position Control (External Command), Velocity Control (External Command), Torque Control (External Command)
  • Communication Interface: CANopen
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
Safety Warning

Item Information

Servonet DC is a double-axis servo drive built in a robust IP67 housing, allowing the drive to be used in rough environments outside the cabinet and close to the motor. Machines equipped with Servonet DC have a minimal machine footprint: power supply and interface module being the only additional components required in the cabinet. The electronics footprint is up to 70% smaller than traditional centralised solutions. The wiring of the system is fast and easy thanks to the hybrid cable, transferring power and communication. Additionally, all wiring changes are made on the machine via plug and socket connections rather than in the electrical cabinet.

Ideally suited to multi-axis applications with a number of drives mounted in close proximity on the machine, Servonet DC allows a decentralised motion control approach. Motion control functionality is executed by means of EtherCAT communication or optionally CANopen DS402 communication, allowing substantial savings in time and materials. Typical applications for Servonet DC include packaging machines and rotary tables where numerous drives and motors are mounted on the machine.

Markets:
 • Factory Automation
 • Miscellaneous Industrial
 • Packaging machinery
 • Food & Beverage
 • Pharma

Features/Benefits:
 • Protection Class : IP67
 • Electronics footprint up to 70% smaller than traditional centralised solutions
 • DC Bus Energy Saving - energy exchange between drives
 • Feedback Options : Resolver / Hiperface DSL® Absolute Encoder  - only one cable connection between drive & motor
 • CE certification, UL cUL

Applications:
 • Filling, bottling and capping machines
 • Rotary tables
 • Material forming
 • Material handling
 • Robotics

Technical Specifications:
 • Power Output Rating : 3.5kVA + 3.5kVA
 • Continuous Output Current : 5A + 5A
 • Peak Output Current (≤ 2sec) : 10A + 10A
 • Power Supply Module Input : 3x 230-480VAC
 • Drive Module Input Supply : 300-680VDC
 • 1x Digital Input + 1x Digital Input/Output (configurable)


Servonet DC Features:
Machine design becomes very easy because of the modular nature of Servonet DC - additional axes can be added with minimal effort, simply by duplicating schematic drawings from other axes. This not only reduces engineering time and costs, but simplifies build and significantly improves time to market. Servonet DC works on a common DC bus power supply that allows the system to absorb and re-supply much of the braking energy to other Servonet DC units rather than dissipating it in the form of heat via external resistors. In some instances, resistors can be removed completely and in others smaller resistors are sufficient. Servonet DC solutions are usable together with motor integrated drives of the Motornet DC family, as the cabling concept and communication is identical.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859