GST® II Service Station Air Hose Factory Assemblies, Series 7092 | #7092RMA-300


LOADING IMAGES
7092RMA-300

GST® II Service Station Air Hose Factory Assemblies, Series 7092 | #7092RMA-300 OBSOLETE

GST II Service Station Air Hose Factory Assemblies are designed for transfer of air from garage and service station air compressors and dispensers to 212°F and 300 psi, Series 7092


Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Black, Ethylene Propylene Diene Monomer (EPDM)
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Air (Compressed Air with traces of Oil)
  • Connection 2 Type: Male, Male NPTF
  • Maximum Operating Pressure: 1.4 to 2.1 MPa, 200 to 300 psi
  • Connection 1 Type: Male, Male NPTF
  • Inside Diameter: 1/4 to 3/8 inch, 6.4 to 9.5 mm
  • Application: Air, Multipurpose
  • Length: 25 to 50 ft, 7.62 to 15.24 m
  • Weight: 1.4 to 3.8 kg/ea, 3.2 to 8.3 lb/ea
  • Connection 1 Size: 1/4 inch
  • Connection 2 Size: 1/4 inch
  • Minimum Bend Radius: 2.5 to 3.3 inch, 63.5 to 101.6 mm
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Package Type: Carton
  • Size: -4 to -6
  • Outside Diameter: 0.550 to 0.656 inch, 14.0 to 16.7 mm
  • Nominal Hose Inside Diameter: 8 to 10 mm
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Fitting Material: Brass
  • Cover Color: Red

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7092 GST II Service Station Air Hose Factory Assemblies provide excellent service for multiple air hose applications. The cover resists abrasion and weathering for maximum performance in high traffic, consumer-oriented applications. Series 7092 hose assemblies incorporate lightweight brass crimp couplings for a secure hose/fitting interface and maximum performance.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black EPDM for versatile and economical service to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Red EPDM for abrasion and weathering resistance.
• Couplings: Brass male rigid NPT thread x male rigid NPT thread for quick and easy connections.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Air
-usage
• Air compressors
• Air dispensers
• Shop service

Safety/Technical:
• Design Factor: 4:1
• Do not use with oil or refined fuel.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583