Mini Quick Coupling for Medical Technology, Series NP | #NP-M33-M3HB


LOADING IMAGES
NP-M33-M3HB

Mini Quick Coupling for Medical Technology, Series NP | #NP-M33-M3HB OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D.: 3
  • Connection Type: Hose Barb
  • Type: Coupling
  • Diameter: 2,7 nom
  • Valve Included: No
  • Version: Straight-Through
  • Length: 29,7 mm
  • Hex Size: na
  • Outside Diameter: 14,8 mm
  • Materials of Construction: Acetal (POM), natural color, USP Class VI
  • Seal Material: EPDM USP Class VI
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 80 °C
  • Maximum Operating Pressure: 4,5 bar
  • Flow Rate: 20 L/min
Safety Warning

Item Information

Parker's Mini Quick Coupling Series NP especially developed for medical applications. Series NP stands out for low weight, small package size and numerous application options with various media. It's frequently used for non-invasive blood pressure measurement devices, medical device technology and chemistry/pharmacy. The main components are molded in a clean room from virgin
transparent USP Class VI acetal (POM).
The coupling system is developed for single-hand operation. An audible click indicates a secure connection of coupling and plug. The ergonomic sleeve ensures the easy operation with gloves.

Markets:
- Life Science
- Process

Features/Benefits:
- Audible click to indicate a secure connection
- Small package size and low weight
- Easy handling with gloves due to the ergonomic sleeve

Applications:
- NIBP

Read More Show Less

CAD Drawings + Files

Part Number
NP-M33-M3HB STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098