HURRICANE™ Pressure Washer Hose Factory Assemblies, Series 7258 | #725838BKRS-600


LOADING IMAGES
725838BKRS-600

HURRICANE™ Pressure Washer Hose Factory Assemblies, Series 7258 | #725838BKRS-600

Hurricane Pressure Washer Hose Factory Assemblies are designed for high pressure service in applications to 250°F and 3000 psi, Series 7258


Technical Specifications

  • Cover Color: Black
  • Hose I.D. (inch): 3/8
  • Hose Inner Tube Material: Black, Chloroprene
  • Minimum Bend Radius: n/a
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Water
  • Media: Water (Hot Water)
  • Specifications Met: n/a
  • Connection 2 Type: Male - Swivel
  • Connection 1 Type: Male
  • Inside Diameter: 3/8 inch, 9.5 mm
  • Connection 2 Size: 3/8-18 inch
  • Connection 1 Size: 3/8 to 18 inch
  • Hose Reinforcement Material: 1 Braid of Wire
  • Package Type: Carton
  • Outside Diameter: n/a
  • Maximum Operating Pressure: 3000 psi, 206.9 bar
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Fitting Material: Steel
  • Length: 50 ft, 15.24 m
  • Weight: 9.9 lb/ea
  • Quantity per Box: 5

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7258 Hurricane Pressure Washer Hose Factory Assemblies provide excellent service across a wide variety of applications. The hose is durable, crush resistant and kink resistant for easy handling and long service life. The optional blue cover is easy to identify, and both colors resist abrasion, oil and weathering to provide maximum performance. Series 7258 hose assemblies are versatile products for many common high pressure industrial applications.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black chloroprene for heat resistance to 250°F.
• Reinforcement: One wire braid for extreme strength and a slim profile.
• Cover: Black or blue chloroprene for abrasion, oil, weathering resistance.
• Couplings: Steel crimp male rigid x male swivel for a durable, safe and secure connection.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Hot water
• Mild chemicals
-usage
• Commercial and industrial pressure washer systems
• Manufacturing and processing plants
• Refineries
• Shipyards

Safety/Technical:
• Design Factor: 4:1
• Do not use for carpet cleaning or steam service.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×

$347.40 /part

Quantity:
Shipping: Usually Ships within  7   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583